您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SS - Stainless Steel Locknuts
Flexicon
Accessories
Powered by
CAD模型選擇
{flexicon/3_accessories/ss_locknuts.prj},{NB=SS-M25},{CLR=Self colour},{CT=SS},{T1=M25},{NDM=25.0000},{KDM=23.1600},{TH=M25x1.5},{A=30},{B=34},{C=3.5},{CNSMAT=Stainless Steel (Grade 316)},{INFO=HTML (online)},{VER=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
TH
Thread
ⁿ/ₐ
A
Width
[mm]
B
Height
[mm]
C
Thickness
[mm]
CNSMAT
Material
[mm]
SS-M16
SS-M16
Self colour
M16x1.5
20
23
3.5
Stainless Steel (Grade 31...
SS-M20
SS-M20
Self colour
M20x1.5
24
28
3.5
Stainless Steel (Grade 31...
SS-M25
SS-M25
Self colour
M25x1.5
30
34
3.5
Stainless Steel (Grade 31...
SS-M32
SS-M32
Self colour
M32x1.5
38
43
4.5
Stainless Steel (Grade 31...
SS-M40
SS-M40
Self colour
M40x1.5
48
53
5.0
Stainless Steel (Grade 31...
SS-M50
SS-M50
Self colour
M50x1.5
60
65
6.0
Stainless Steel (Grade 31...
SS-M63
SS-M63
Self colour
M63x1.5
70
76
6.5
Stainless Steel (Grade 31...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表