您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Steel, Spur Gears with bushing (SS F)
KHK KOHARA GEAR
Spur Gears
Powered by
CAD模型選擇
{khk/spur_gears/steel_spur_gears_ss_f_asmtab.prj},{NB=SS2-70F22A_On},{CN=SS2-70F22A},{CNOLD=SS2-70F22A },{M=2},{Z=70},{A=22},{B=60.0},{C=140.0},{D=144.0},{E=20},{F=10},{G=44},{H=0},{I=0},{K=0},{L=0.0},{NOS=4},{M1=M5},{XL=14},{XK=47},{XJ=3},{S=S1MA},{J=0.0},{CBD1=0.0},{CBD2=0.0},{PPATH=parts/steel_spur_gears_ss_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Face width
[mm]
F
Hub width
[mm]
G
Total length
[mm]
H
Web thickness
[mm]
I
Web outside diameter
[mm]
NOS
Number of screws
ⁿ/ₐ
M1
Screw size
ⁿ/ₐ
XL
Bush L
[mm]
XK
Bush K
[mm]
XJ
Gap length J
[mm]
S
Shape
ⁿ/ₐ
SS1.5-26F10A
SS1.5-26F10A
1.5
26
10
32.0
39.0
42.0
15
10
35
0
0
3
M4
10
29
2
S1MA
SS1.5-27F10A
SS1.5-27F10A
1.5
27
10
34.0
40.5
43.5
15
10
35
0
0
3
M4
10
29
2
S1MA
SS1.5-28F10A
SS1.5-28F10A
1.5
28
10
36.0
42.0
45.0
15
10
35
0
0
3
M4
10
29
2
S1MA
SS1.5-28F12A
SS1.5-28F12A
1.5
28
12
36.0
42.0
45.0
15
10
35
0
0
3
M4
10
31
2
S1MA
SS1.5-29F10A
SS1.5-29F10A
1.5
29
10
37.0
43.5
46.5
15
10
35
0
0
3
M4
10
29
2
S1MA
SS1.5-29F12A
SS1.5-29F12A
1.5
29
12
37.0
43.5
46.5
15
10
35
0
0
3
M4
10
31
2
S1MA
SS1.5-30F10A
SS1.5-30F10A
1.5
30
10
38.0
45.0
48.0
15
10
35
0
0
3
M4
10
29
2
S1MA
SS1.5-30F12A
SS1.5-30F12A
1.5
30
12
38.0
45.0
48.0
15
10
35
0
0
3
M4
10
31
2
S1MA
SS1.5-32F10A
SS1.5-32F10A
1.5
32
10
40.0
48.0
51.0
15
10
35
0
0
3
M4
10
29
2
S1MA
SS1.5-32F12A
SS1.5-32F12A
1.5
32
12
40.0
48.0
51.0
15
10
35
0
0
3
M4
10
31
2
S1MA
SS1.5-32F14A
SS1.5-32F14A
1.5
32
14
40.0
48.0
51.0
15
10
37
0
0
4
M4
12
36
3
S1MA
SS1.5-32F15A
SS1.5-32F15A
1.5
32
15
40.0
48.0
51.0
15
10
37
0
0
4
M4
12
37
3
S1MA
SS1.5-32F16A
SS1.5-32F16A
1.5
32
16
40.0
48.0
51.0
15
10
37
0
0
4
M4
12
38
3
S1MA
SS1.5-34F10A
SS1.5-34F10A
1.5
34
10
40.0
51.0
54.0
15
10
35
0
0
3
M4
10
29
2
S1MA
SS1.5-34F12A
SS1.5-34F12A
1.5
34
12
40.0
51.0
54.0
15
10
35
0
0
3
M4
10
31
2
S1MA
SS1.5-34F14A
SS1.5-34F14A
1.5
34
14
40.0
51.0
54.0
15
10
37
0
0
4
M4
12
36
3
S1MA
SS1.5-34F15A
SS1.5-34F15A
1.5
34
15
40.0
51.0
54.0
15
10
37
0
0
4
M4
12
37
3
S1MA
SS1.5-34F16A
SS1.5-34F16A
1.5
34
16
40.0
51.0
54.0
15
10
37
0
0
4
M4
12
38
3
S1MA
SS1.5-34F17A
SS1.5-34F17A
1.5
34
17
40.0
51.0
54.0
15
10
37
0
0
4
M4
12
39
3
S1MA
SS1.5-35F10A
SS1.5-35F10A
1.5
35
10
42.0
52.5
55.5
15
10
35
0
0
3
M4
10
29
2
S1MA
SS1.5-35F12A
SS1.5-35F12A
1.5
35
12
42.0
52.5
55.5
15
10
35
0
0
3
M4
10
31
2
S1MA
SS1.5-35F14A
SS1.5-35F14A
1.5
35
14
42.0
52.5
55.5
15
10
37
0
0
4
M4
12
36
3
S1MA
SS1.5-35F15A
SS1.5-35F15A
1.5
35
15
42.0
52.5
55.5
15
10
37
0
0
4
M4
12
37
3
S1MA
SS1.5-35F16A
SS1.5-35F16A
1.5
35
16
42.0
52.5
55.5
15
10
37
0
0
4
M4
12
38
3
S1MA
SS1.5-35F17A
SS1.5-35F17A
1.5
35
17
42.0
52.5
55.5
15
10
37
0
0
4
M4
12
39
3
S1MA
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
Steel, Hubless Spur Gears (SSA)
KHK KOHARA GEAR
12.04.2024
Steel, Hubless Spur Gears with bushing (SSA_F)
KHK KOHARA GEAR
12.04.2024
Ground Spur Gears with bushing (SSGA_F)
KHK KOHARA GEAR
12.04.2024
Ground Helical Gears (KHG)
KHK KOHARA GEAR
12.04.2024
Spiral Bevel Gears (SBS)
KHK KOHARA GEAR
12.04.2024
Stainless Steel Spur Gears (SUS)
KHK KOHARA GEAR
12.04.2024
Round Racks (SROS)
KHK KOHARA GEAR
12.04.2024
Ground Spur Gears (MSGA)
KHK KOHARA GEAR
12.04.2024
Quenching racks (SRFD-HLJ)
KHK KOHARA GEAR
12.04.2024
Ground Spur Gears (SSAG)
KHK KOHARA GEAR
12.04.2024
Shielded type ZZ
NTN Corporation
17.10.2023
Ground Spur Gears (SSG)
KHK KOHARA GEAR
12.04.2024
F Rock Gears (DSF)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表