您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Shaft collar ''ABRR'' - stainless steel - Shaft collars two split - stainless steel
BEA Ingranaggi
Clamp Elemet
Shaft Collars
Shaft collar - stainless steel
Powered by
CAD模型選擇
{bea/clamp_element/shaft_collars/shaft_collar_stainless_steel/shaft_collar_abrr_s_s_asmtab.prj},{NB=SSABRR024},{DESCRIPTION=ABRR 24},{CNSORDERNO=SSABRR024},{D1=24},{DE=45},{DO=50.8},{A=15},{B=M6 x 16},{C=17.5},{KG=0.120},{NDM=6.000},{LX=16.000},{PX=1.000},{PPATH=shaft_collar_abrr_s_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
DE
de
[mm]
DO
do
[mm]
A
[mm]
B
[mm]
C
[mm]
KG
kg./100 pcs
[kg]
SSABRR004
ABRR 4
SSABRR004
4
16
20.7
9
M3 x 8
5.5
0.011
SSABRR005
ABRR 5
SSABRR005
5
16
20.7
9
M3 x 8
5.5
0.011
SSABRR006
ABRR 6
SSABRR006
6
16
20.7
9
M3 x 8
5.5
0.010
SSABRR008
ABRR 8
SSABRR008
8
18
22.4
9
M3 x 8
6.5
0.012
SSABRR010
ABRR 10
SSABRR010
10
24
26.0
9
M3 x 8
8.5
0.024
SSABRR012
ABRR 12
SSABRR012
12
28
31.8
11
M4 x 12
10.0
0.039
SSABRR014
ABRR 14
SSABRR014
14
30
33.9
11
M4 x 12
11.0
0.043
SSABRR015
ABRR 15
SSABRR015
15
34
39.4
13
M5 x 14
12.5
0.068
SSABRR016
ABRR 16
SSABRR016
16
34
39.4
13
M5 x 14
12.5
0.650
SSABRR018
ABRR 18
SSABRR018
18
36
41.2
13
M5 x 14
13.5
0.071
SSABRR019
ABRR 19
SSABRR019
19
40
46.4
15
M6 x 16
14.7
0.104
SSABRR020
ABRR 20
SSABRR020
20
40
46.4
15
M6 x 16
14.7
0.101
SSABRR022
ABRR 22
SSABRR022
22
42
48.1
15
M6 x 16
16.0
0.107
SSABRR023
ABRR 23
SSABRR023
23
45
50.8
15
M6 x 16
17.5
0.127
SSABRR024
ABRR 24
SSABRR024
24
45
50.8
15
M6 x 16
17.5
0.120
SSABRR025
ABRR 25
SSABRR025
25
45
50.8
15
M6 x 16
17.5
0.120
SSABRR026
ABRR 26
SSABRR026
26
48
53.7
15
M6 x 18
19.0
0.139
SSABRR028
ABRR 28
SSABRR028
28
48
53.7
15
M6 x 18
19.0
0.128
SSABRR030
ABRR 30
SSABRR030
30
54
58.6
15
M6 x 18
21.5
0.171
SSABRR032
ABRR 32
SSABRR032
32
54
58.6
15
M6 x 18
21.5
0.161
SSABRR035
ABRR 35
SSABRR035
35
57
61.6
15
M6 x 18
23.2
0.172
SSABRR036
ABRR 36
SSABRR036
36
57
61.6
15
M6 x 18
23.2
0.169
SSABRR038
ABRR 38
SSABRR038
38
60
65.0
15
M6 x 18
25.0
0.183
SSABRR040
ABRR 40
SSABRR040
40
60
65.0
15
M6 x 18
25.0
0.172
SSABRR045
ABRR 45
SSABRR045
45
73
79.4
19
M8 x 25
29.5
0.360
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表