您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 1601 - Die sets with sliding guide, bronze coating
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD模型選擇
{steinel/seaulengestelle_2/st_1601_asmtab.prj},{NB=ST 1601. 160 x 080},{BESTNR=ST 1601. 160 x 080},{FORM=C:Oberteil ohne Gewinde},{A1=160},{B1=80},{A2=203},{A3=224},{B2=130},{B3=151},{C1=50},{C2=32},{C3=80},{C4=30},{E1=160},{F=117},{D1=25},{L=160},{D4=40.000},{L1=77.000},{PPATH=parts/st_1601/st_1601_asmtpl.prj},{WG=22.500},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
A1
Length
[mm]
B1
Height
[mm]
A2
Length
[mm]
A3
Length
[mm]
B2
Height
[mm]
B3
Height
[mm]
C1
Height
[mm]
C2
Height
[mm]
C3
Height
[mm]
C4
Height
[mm]
E1
Length
[mm]
F
Height
[mm]
D1
Diameter
[mm]
L
Height
[mm]
WG
Weight
[kg]
ST 1601. 050 x 040
ST 1601. 050 x 040
C:Upper part without thre...
50
40
84
118
69
87
36
20
50
20
72
62
16
112
3.500
ST 1601. 063 x 050
ST 1601. 063 x 050
C:Upper part without thre...
63
50
97
118
84
102
40
25
50
25
72
77
16
125
4.700
ST 1601. 080 x 050
ST 1601. 080 x 050
C:Upper part without thre...
80
50
114
126
84
102
40
25
50
25
80
77
16
125
5.100
ST 1601. 080 x 063
ST 1601. 080 x 063
C:Upper part without thre...
80
63
123
136
104
125
45
32
63
30
80
95
19
140
7.900
ST 1601. 100 x 063
ST 1601. 100 x 063
C:Upper part without thre...
100
63
143
156
104
125
45
32
63
30
100
95
19
140
9.300
ST 1601. 125 x 063
ST 1601. 125 x 063
C:Upper part without thre...
125
63
168
181
104
125
45
32
63
30
125
95
19
140
13.400
ST 1601. 100 x 080
ST 1601. 100 x 080
C:Upper part without thre...
100
80
143
164
130
151
50
32
80
30
100
117
25
160
10.200
ST 1601. 125 x 080
ST 1601. 125 x 080
C:Upper part without thre...
125
80
168
189
130
151
50
32
80
30
125
117
25
160
15.000
ST 1601. 160 x 080
ST 1601. 160 x 080
C:Upper part without thre...
160
80
203
224
130
151
50
32
80
30
160
117
25
160
22.500
ST 1601. 125 x 100
ST 1601. 125 x 100
C:Upper part without thre...
125
100
168
201
155
182
56
40
96
30
125
142
32
180
18.100
ST 1601. 160 x 100
ST 1601. 160 x 100
C:Upper part without thre...
160
100
203
236
155
182
56
40
96
30
160
142
32
180
26.400
ST 1601. 200 x 100
ST 1601. 200 x 100
C:Upper part without thre...
200
100
243
276
155
182
56
40
96
30
200
142
32
180
30.800
ST 1601. 160 x 125
ST 1601. 160 x 125
C:Upper part without thre...
160
125
203
236
180
207
56
40
96
30
160
167
32
180
30.100
ST 1601. 200 x 125
ST 1601. 200 x 125
C:Upper part without thre...
200
125
243
276
180
207
56
40
96
30
200
167
32
180
34.800
ST 1601. 250 x 125
ST 1601. 250 x 125
C:Upper part without thre...
250
125
293
326
180
207
56
40
96
30
250
167
32
180
54.000
ST 1601. 200 x 160
ST 1601. 200 x 160
C:Upper part without thre...
200
160
253
288
227
259
63
50
121
30
200
213
40
200
39.800
ST 1601. 250 x 160
ST 1601. 250 x 160
C:Upper part without thre...
250
160
303
338
227
259
63
50
121
30
250
213
40
200
62.000
ST 1601. 250 x 200
ST 1601. 250 x 200
C:Upper part without thre...
250
200
303
352
266
303
63
50
121
30
250
250
50
224
76.900
ST 1601. 315 x 250
ST 1601. 315 x 250
C:Upper part without thre...
315
250
368
412
321
355
63
50
121
30
310
302
50
224
102.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202.19. - Guide pillar DIN 9825/ISO 9182-2
FIBRO
22.11.2023
ST 1602 - Die sets with ball guide
Steinel Normalien
14.05.2024
201.14x. - Die set press unit, manual actuation
FIBRO
27.02.2024
201.31. - Die set DIN 9822 Shape C
FIBRO
22.11.2023
Z5100 - Short-stroke cylinder
STRACK
07.10.2022
SHSTBCL, SHSTMCL, SHSTSCL - Shaft Supports - T-Shaped (Machined Products) -...
Misumi
30.11.2021
SMC-8240 - Air Cylinder Mounting Brackets - Clevis Type
Essentra Components
14.08.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表