您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7192 - Guide units ball cages, mini-series
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7192.prj},{NB=ST7192.05X30},{BESTNR=ST7192.05X30},{D1=5},{D2=7},{L2=30},{BM=Mini-Serie Messing},{WG=0.003},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L2
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7192.03X10
ST7192.03X10
3
5
10
Mini Series Brass
0.001
ST7192.03X20
ST7192.03X20
3
5
20
Mini Series Brass
0.002
ST7192.03X30
ST7192.03X30
3
5
30
Mini Series Brass
0.002
ST7192.04X10
ST7192.04X10
4
6
10
Mini Series Brass
0.001
ST7192.04X20
ST7192.04X20
4
6
20
Mini Series Brass
0.002
ST7192.04X30
ST7192.04X30
4
6
30
Mini Series Brass
0.003
ST7192.05X10
ST7192.05X10
5
7
10
Mini Series Brass
0.001
ST7192.05X20
ST7192.05X20
5
7
20
Mini Series Brass
0.002
ST7192.05X30
ST7192.05X30
5
7
30
Mini Series Brass
0.003
ST7192.06X20
ST7192.06X20
6
9
20
Mini Series Brass
0.005
ST7192.06X30
ST7192.06X30
6
9
30
Mini Series Brass
0.007
ST7192.06X40
ST7192.06X40
6
9
40
Mini Series Brass
0.009
ST7192.08X20
ST7192.08X20
8
11
20
Mini Series Brass
0.006
ST7192.08X30
ST7192.08X30
8
11
30
Mini Series Brass
0.009
ST7192.08X40
ST7192.08X40
8
11
40
Mini Series Brass
0.010
ST7192.10X20
ST7192.10X20
10
13
20
Mini Series Brass
0.007
ST7192.10X30
ST7192.10X30
10
13
30
Mini Series Brass
0.010
ST7192.10X40
ST7192.10X40
10
13
40
Mini Series Brass
0.010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 7191 - Guide bushes, mini-series
Steinel Normalien
14.05.2024
ST 7190 - Guide pillars, smooth mini-series
Steinel Normalien
14.05.2024
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
14.05.2024
ST 7150 - Ball cage brass
Steinel Normalien
14.05.2024
ST 7406 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7360 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
ST 7120 - Guide pillars with shoulder
Steinel Normalien
14.05.2024
ST 7111 - Guide pillars with head without oil grooves
Steinel Normalien
14.05.2024
ST 7133 - Ball cages made of plastic
Steinel Normalien
14.05.2024
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Steinel Normalien
14.05.2024
ST 7140 - Roller cages made of aluminium
Steinel Normalien
14.05.2024
ST 7200 - Guide and pillar bearings ST 720. with rectangular flange
Steinel Normalien
14.05.2024
ST 7173 - Ball cages made of plastic with mounting service
Steinel Normalien
14.05.2024
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表