您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7212 - Guide and pillar bearings ST 721. with rectangular flange (machined execution)
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7212.prj},{NB=ST7212.30(30)},{BESTNR=ST7212.30},{D1=30},{A=112},{B=71},{E1=86},{E2=45},{D2=38},{D3=48},{D6=65},{D7=11.0},{H=50},{H4=17.5},{L1=47},{L2=58},{BM=Führungslager rechteckig bearbeitet Kugelführung},{WG=1.500},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
A
Width
[mm]
B
Width
[mm]
E1
Width
[mm]
E2
Width
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D6
Diameter
[mm]
D7
Diameter
[mm]
H
Height
[mm]
H4
Height
[mm]
L1
Length
[mm]
L2
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7212.15(15)
ST7212.15
15
71
40
53
22
21
28
37
6.6
25
14.0
23
30
Führungslager rechteckig ...
0.350
ST7212.16(16)
ST7212.16
16
71
40
53
22
22
28
37
6.6
25
14.0
23
30
Führungslager rechteckig ...
0.350
ST7212.19(19)
ST7212.19
19
80
45
60
25
25
32
42
9.0
32
16.0
30
38
Führungslager rechteckig ...
0.510
ST7212.20(20)
ST7212.20
20
80
45
60
25
26
32
42
9.0
32
16.0
30
38
Führungslager rechteckig ...
0.510
ST7212.24(24)
ST7212.24
24
90
56
69
35
30
40
52
9.0
40
16.0
37
43
Führungslager rechteckig ...
0.810
ST7212.25(25)
ST7212.25
25
90
56
69
35
31
40
52
9.0
40
16.0
37
43
Führungslager rechteckig ...
0.810
ST7212.30(30)
ST7212.30
30
112
71
86
45
38
48
65
11.0
50
17.5
47
58
Führungslager rechteckig ...
1.500
ST7212.32(32)
ST7212.32
32
112
71
86
45
40
48
65
11.0
50
17.5
47
58
Führungslager rechteckig ...
1.500
ST7212.38(38)
ST7212.38
38
132
85
102
55
46
58
80
14.0
63
22.5
60
68
Führungslager rechteckig ...
2.800
ST7212.40(40)
ST7212.40
40
132
85
102
55
48
58
80
14.0
63
22.5
60
68
Führungslager rechteckig ...
2.800
ST7212.48(48)
ST7212.48
48
160
112
126
78
56
70
107
18.0
80
25.0
77
88
Führungslager rechteckig ...
5.600
ST7212.50(50)
ST7212.50
50
160
112
126
78
58
70
107
18.0
80
25.0
77
88
Führungslager rechteckig ...
5.600
ST7212.60(60)
ST7212.60
60
200
132
154
86
70
85
125
18.0
100
33.0
95
113
Führungslager rechteckig ...
10.100
ST7212.63(63)
ST7212.63
63
200
132
154
86
73
85
125
18.0
100
33.0
95
113
Führungslager rechteckig ...
10.100
ST7212.80(80)
ST7212.80
80
224
140
172
88
92
105
130
22.0
125
36.5
120
138
Führungslager rechteckig ...
12.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表