您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7429 - Guide bushes with flange, sliding guide bronze-plated
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7429_asmtab.prj},{NB=ST7429.30X072},{BESTNR=ST7429.30X072},{D1=30},{SD1=10.000},{VER=3.000},{D3=48},{D5=72},{D8=58},{D9=5.5},{K=28},{T=5.7},{L1=72},{L3=47},{L4=25},{BM=mit Flansch Gleitführung bronzeplattiert},{M=8.000},{P=1.000},{E=14.200},{L=16.000},{H=5.500},{WG=0.970},{PPATH=parts/st_7429/st_7429_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
VER
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D8
Diameter
[mm]
D9
Diameter
[mm]
K
Length
[mm]
T
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7429.15X029
ST7429.15X029
15
1.000
28
45
35
4.5
15
3.5
29
23
6
with flange bronze plated...
0.130
ST7429.15X036
ST7429.15X036
15
2.000
28
45
35
4.5
15
3.5
36
30
6
with flange bronze plated...
0.150
ST7429.16X029
ST7429.16X029
16
1.000
28
45
35
4.5
15
3.5
29
23
6
with flange bronze plated...
0.120
ST7429.16X036
ST7429.16X036
16
2.000
28
45
35
4.5
15
3.5
36
30
6
with flange bronze plated...
0.140
ST7429.19X038
ST7429.19X038
19
1.000
32
50
40
4.5
18
4.6
38
23
15
with flange bronze plated...
0.250
ST7429.19X045
ST7429.19X045
19
2.000
32
50
40
4.5
18
4.6
45
30
15
with flange bronze plated...
0.280
ST7429.19X051
ST7429.19X051
19
3.000
32
50
40
4.5
18
4.6
51
37
15
with flange bronze plated...
0.300
ST7429.20X038
ST7429.20X038
20
1.000
32
50
40
4.5
18
4.6
38
23
15
with flange bronze plated...
0.240
ST7429.20X045
ST7429.20X045
20
2.000
32
50
40
4.5
18
4.6
45
30
15
with flange bronze plated...
0.270
ST7429.20X051
ST7429.20X051
20
3.000
32
50
40
4.5
18
4.6
51
37
15
with flange bronze plated...
0.290
ST7429.24X038
ST7429.24X038
24
1.000
40
63
50
5.5
23
5.7
38
23
15
with flange bronze plated...
0.400
ST7429.24X055
ST7429.24X055
24
2.000
40
63
50
5.5
23
5.7
55
30
25
with flange bronze plated...
0.620
ST7429.24X062
ST7429.24X062
24
3.000
40
63
50
5.5
23
5.7
62
37
25
with flange bronze plated...
0.670
ST7429.25X038
ST7429.25X038
25
1.000
40
63
50
5.5
23
5.7
38
23
15
with flange bronze plated...
0.414
ST7429.25X055
ST7429.25X055
25
2.000
40
63
50
5.5
23
5.7
55
30
25
with flange bronze plated...
0.610
ST7429.25X062
ST7429.25X062
25
3.000
40
63
50
5.5
23
5.7
62
37
25
with flange bronze plated...
0.650
ST7429.30X045
ST7429.30X045
30
1.000
48
72
58
5.5
28
5.7
45
30
15
with flange bronze plated...
0.590
ST7429.30X062
ST7429.30X062
30
2.000
48
72
58
5.5
28
5.7
62
37
25
with flange bronze plated...
0.880
ST7429.30X072
ST7429.30X072
30
3.000
48
72
58
5.5
28
5.7
72
47
25
with flange bronze plated...
0.970
ST7429.32X045
ST7429.32X045
32
1.000
48
72
58
5.5
28
5.7
45
30
15
with flange bronze plated...
0.550
ST7429.32X062
ST7429.32X062
32
2.000
48
72
58
5.5
28
5.7
62
37
25
with flange bronze plated...
0.840
ST7429.32X072
ST7429.32X072
32
3.000
48
72
58
5.5
28
5.7
72
47
25
with flange bronze plated...
0.920
ST7429.38X055
ST7429.38X055
38
1.000
58
85
70
6.6
33
6.8
55
30
25
with flange bronze plated...
1.120
ST7429.38X067
ST7429.38X067
38
2.000
58
85
70
6.6
33
6.8
67
37
30
with flange bronze plated...
1.360
ST7429.38X077
ST7429.38X077
38
3.000
58
85
70
6.6
33
6.8
77
47
30
with flange bronze plated...
1.480
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 7120 - Guide pillars with shoulder
Steinel Normalien
14.05.2024
ST 7481 - Guide bushes with flange, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 7471 - Guide bushes with shoulder, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Steinel Normalien
14.05.2024
ST 7182 - Pillar holding bushes with holding clamps
Steinel Normalien
14.05.2024
ST 9827 - Guide pillars
Steinel Normalien
14.05.2024
ST 7319 - Guide bushes smooth, sliding guide bronze-plated
Steinel Normalien
14.05.2024
ST 7404 - Guide bushes smooth, ball guide brass
Steinel Normalien
14.05.2024
ST 7387 - Holding disc with screw
Steinel Normalien
14.05.2024
ST 7419 - Guide bushes with shoulder, sliding guide bronze-plated
Steinel Normalien
14.05.2024
ST 7191 - Guide bushes, mini-series
Steinel Normalien
14.05.2024
2081.95. - Headed guide bush ECO-LINE, bronzeplated, ISO 9448-6
FIBRO
17.08.2023
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
14.05.2024
ST 9825 - Guide pillar for industrial tool making, with shoulder
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表