您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WH, Bronze-PTFE / Steel self lubricated
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Ball joint heads
GN 648.5
GN 648.5. WH
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/gelenkkoepfe/gn648_5/gn648_5_h/gn_648_5_h_asmtab.prj},{NB=Edelstahl-Gelenkkopf mit Innengewinde GN 648.5-14-M14L-WH},{PARTNUMBER=GN 648.5-14-M14L-WH},{NORMNR=GN 648.5},{D1=14},{D2=M14L},{DG=14.000},{DK=11.835},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{D5=20.0},{D6=25},{L1=57},{L2=75},{SW=22},{T=25},{W=16},{PPATH=gn_648_5_h_asmtpl.prj},{WEIGHT=0.1600},{CTN=84833038},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
H7
[mm]
D2
Thread
ⁿ/ₐ
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
T
[mm]
W
Movement angle
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ball join...
GN 648.5-5-M5-WH
5
M5
8
6.00
7.7
18
9.0
11
27
36
9
10
13
0.0180
84833038
YES
Stainless Steel-Ball join...
GN 648.5-5-M5L-WH
5
M5L
8
6.00
7.7
18
9.0
11
27
36
9
10
13
0.0180
84833038
YES
Stainless Steel-Ball join...
GN 648.5-6-M6-WH
6
M6
9
6.75
8.9
20
10.0
13
30
40
11
12
13
0.0250
84833038
YES
Stainless Steel-Ball join...
GN 648.5-6-M6L-WH
6
M6L
9
6.75
8.9
20
10.0
13
30
40
11
12
13
0.0250
84833038
YES
Stainless Steel-Ball join...
GN 648.5-8-M8-WH
8
M8
12
9.00
10.4
24
12.5
16
36
48
13
16
14
0.0480
84833038
YES
Stainless Steel-Ball join...
GN 648.5-8-M8L-WH
8
M8L
12
9.00
10.4
24
12.5
16
36
48
13
16
14
0.0450
84833038
YES
Stainless Steel-Ball join...
GN 648.5-10-M10-WH
10
M10
14
10.50
12.9
28
15.0
19
43
57
17
20
13
0.0700
84833038
YES
Stainless Steel-Ball join...
GN 648.5-10-M10L-WH
10
M10L
14
10.50
12.9
28
15.0
19
43
57
17
20
13
0.0750
84833038
YES
Stainless Steel-Ball join...
GN 648.5-12-M12-WH
12
M12
16
12.00
15.4
32
17.5
22
50
66
19
22
13
0.1090
84833038
YES
Stainless Steel-Ball join...
GN 648.5-12-M12L-WH
12
M12L
16
12.00
15.4
32
17.5
22
50
66
19
22
13
0.1100
84833038
YES
Stainless Steel-Ball join...
GN 648.5-14-M14-WH
14
M14
19
13.50
16.8
36
20.0
25
57
75
22
25
16
0.1640
84833038
YES
Stainless Steel-Ball join...
GN 648.5-14-M14L-WH
14
M14L
19
13.50
16.8
36
20.0
25
57
75
22
25
16
0.1600
84833038
YES
Stainless Steel-Ball join...
GN 648.5-16-M16-WH
16
M16
21
15.00
19.3
42
22.0
27
64
85
22
28
15
0.2220
84833038
YES
Stainless Steel-Ball join...
GN 648.5-16-M16L-WH
16
M16L
21
15.00
19.3
42
22.0
27
64
85
22
28
15
0.2200
84833038
YES
Stainless Steel-Ball join...
GN 648.5-18-M18x1,5-WH
18
M18x1,5
23
16.50
21.8
46
25.0
31
71
94
27
32
15
0.3090
84833038
YES
Stainless Steel-Ball join...
GN 648.5-18-M18x1,5L-WH
18
M18x1,5L
23
16.50
21.8
46
25.0
31
71
94
27
32
15
0.3050
84833038
YES
Stainless Steel-Ball join...
GN 648.5-20-M20x1,5-WH
20
M20x1,5
25
18.00
24.3
50
27.5
34
77
102
32
33
14
0.3990
84833038
YES
Stainless Steel-Ball join...
GN 648.5-20-M20x1,5L-WH
20
M20x1,5L
25
18.00
24.3
50
27.5
34
77
102
32
33
14
0.4000
84833038
YES
Stainless Steel-Ball join...
GN 648.5-22-M22x1,5-WH
22
M22x1,5
28
20.00
25.8
54
30.0
37
84
111
32
37
15
0.5147
84833038
YES
Stainless Steel-Ball join...
GN 648.5-22-M22x1,5L-WH
22
M22x1,5L
28
20.00
25.8
54
30.0
37
84
111
32
37
15
0.5350
84833038
YES
Stainless Steel-Ball join...
GN 648.5-25-M24x2-WH
25
M24x2
31
22.00
29.6
60
33.5
42
94
124
36
42
15
0.7140
84833038
YES
Stainless Steel-Ball join...
GN 648.5-25-M24x2L-WH
25
M24x2L
31
22.00
29.6
60
33.5
42
94
124
36
42
15
0.7300
84833038
YES
Stainless Steel-Ball join...
GN 648.5-30-M30x2-WH
30
M30x2
37
25.00
34.8
70
40.0
51
110
145
41
51
17
1.1300
84833038
YES
Stainless Steel-Ball join...
GN 648.5-30-M30x2L-WH
30
M30x2L
37
25.00
34.8
70
40.0
51
110
145
41
51
17
1.1300
84833038
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 648.6 - Stainless Steel-Ball joint heads with threaded bolt, Type WK, St...
Ganter
19.06.2024
GN 648.6 - Stainless Steel-Ball joint heads with threaded bolt, Type NH, Br...
Ganter
19.06.2024
GN 648.6 - Stainless Steel-Ball joint heads with threaded bolt, Type WH, Br...
Ganter
19.06.2024
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WK, St...
Ganter
19.06.2024
DIN 6332 SK - Grub screws, Type SK, with internal hexagon, pad hardened
Elesa+Ganter
21.06.2024
DIN 6332 SKN - Grub screws, Type SKN. with internal hexagon, not hardened
Elesa+Ganter
21.06.2024
BJT. - ELESA-Rod ends with hole
Elesa
01.07.2024
GN 752 - Joint pieces
Ganter
19.06.2024
GN 782 - Ball joints, Type KS, Ball with male thread, Mounting socket with ...
Ganter
19.06.2024
GN 782 - Ball joints, Type KI, Ball with female thread, Mounting socket wit...
Ganter
19.06.2024
GN 782 - Ball joints, Type KI, Ball with female thread, Mounting socket wit...
Ganter
19.06.2024
GN 782 - Ball joints, Type KS, Ball with male thread, Mounting socket with ...
Ganter
19.06.2024
GN 752 NI - Stainless Steel-Joint pieces
Ganter
19.06.2024
BJT-p - ELESA-Rod ends with stud
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表