您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 732.1 - Stainless Steel-Cylinder head shoulder bolts
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 732.1
GN 732.1 NI
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/swing_bolts_shoulder_screws_thrust_bolts/gn732_1/gn732_1_ni/gn732_1_ni.prj},{NB=Edelstahl-Bundschraube GN 732.1-M8-10-8-NI},{PARTNUMBER=GN 732.1-M8-10-8-NI},{ITEMID=732.1-M8-10-8-NI},{D1=M8},{D1G=8},{D2=10},{L1=8},{L1X=8,10,12,14,15},{D3=16},{L2=11},{L3=5},{D1K=6.446},{S=5},{N=2.0},{T=2.4},{R1=0.400},{R2=0.600},{V1=6.400},{V2=7.500},{LL1=2.000},{LL2=3.200},{CH=0.800},{DX=2.000},{DX1=9.630},{DX2=6.000},{DY=2.000},{WEIGHT=0.0152},{CTN=7318152095},{ROHS=YES},{INFOWINCO=Produktdetails},{SW=5.000},{SWL=3.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L1
Length +0,20/+0,13
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Cylinder ...
GN 732.1-M5-6-5-NI
M5
6
5
12
7
3
2
0.0042
7318152010
YES
Stainless Steel-Cylinder ...
GN 732.1-M5-6-6-NI
M5
6
6
12
7
3
3
0.0044
7318152010
YES
Stainless Steel-Cylinder ...
GN 732.1-M5-6-7-NI
M5
6
7
12
7
3
3
0.0049
7318152010
YES
Stainless Steel-Cylinder ...
GN 732.1-M5-6-8-NI
M5
6
8
12
7
3
3
0.0052
7318152010
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-5-NI
M6
8
5
14
8
4
4
0.0075
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-6-NI
M6
8
6
14
8
4
4
0.0090
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-8-NI
M6
8
8
14
8
4
4
0.0090
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-9-NI
M6
8
9
14
8
4
4
0.0093
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-10-NI
M6
8
10
14
8
4
4
0.0090
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-12-NI
M6
8
12
14
8
4
4
0.0100
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-13-NI
M6
8
13
14
8
4
4
0.0120
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-8-NI
M8
10
8
16
11
5
5
0.0152
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-10-NI
M8
10
10
16
11
5
5
0.0164
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-12-NI
M8
10
12
16
11
5
5
0.0176
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-14-NI
M8
10
14
16
11
5
5
0.0189
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-15-NI
M8
10
15
16
11
5
5
0.0190
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-12-NI
M10
12
12
19
13
6
6
0.0280
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-14-NI
M10
12
14
19
13
6
6
0.0296
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-16-NI
M10
12
16
19
13
6
6
0.0314
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-17-NI
M10
12
17
19
13
6
6
0.0320
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M12-14-14-NI
M12
14
14
22
16
8
8
0.0500
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M12-14-16-NI
M12
14
16
22
16
8
8
0.0510
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M12-14-18-NI
M12
14
18
22
16
8
8
0.0530
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M14-16-17-NI
M14
16
17
25
19
8
8
0.0710
7318152095
YES
Stainless Steel-Cylinder ...
GN 732.1-M14-16-18-NI
M14
16
18
25
19
8
8
0.0730
7318152095
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 732.1 - Stainless Steel-Cylinder head shoulder bolts
Ganter
19.06.2024
GN 565.1 - Cabinet U-handles, Aluminium
JW Winco
25.06.2024
EN 598.2 B - Revolving Handles with Threaded Bolt Inch
JW Winco
25.06.2024
GN 936 - Slam latches, Type SL, not lockable
JW Winco
25.06.2024
ISO 4035 - Thin Stainless Steel Hex Nuts
Ganter
19.06.2024
ISO 4035 - Thin Stainless Steel Hex Nuts
Elesa+Ganter
21.06.2024
ISO4035 - Thin Stainless Steel Hex Nuts
Berger Tools
29.05.2023
ISO 4035 - Thin Stainless Steel Hex Nuts
JW Winco
25.06.2024
ISO 4035 - Thin Hex Nuts, Steel
Elesa+Ganter
21.06.2024
ISO 8675 - Low form Stainless Steel-Hexagon nuts with metric fine thread
Ganter
19.06.2024
GN 909.5 - Thin Stainless Steel Hex Nuts for Indexing Plungers / Cam Action...
Elesa+Ganter
21.06.2024
GN 909.5 - Thin Stainless Steel Hex Nuts for Indexing Plungers / Cam Action...
JW Winco
25.06.2024
GN 732.1 - Cylinder head shoulder bolts, Steel
Elesa+Ganter
21.06.2024
GN 732.1 - Stainless Steel-Cylinder head shoulder bolts
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表