您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 310 - Stainless Steel-Gear lever handles, Type A, Ball knob DIN 319
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
Gear lever handles
GN 310
GN 310 NI
GN 310 A NI
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/gear_lever_handles/gn310/gn310_ni/gn310_a_ni/gn310_a_ni.prj},{NB=Edelstahl-Griffstange GN 310-12-100-A-NI},{PARTNUMBER=GN 310-12-100-A-NI},{ITEMID=310-12-100-A-NI},{FORM=A},{L1=100},{L1X=100,125,160},{D1=12},{D2=M10},{D3=32},{D4=0},{L2=14},{L3=29.0},{L4=0},{NDM=10.000},{KDM=8.160},{WEIGHT=0.0960},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Gear leve...
GN 310-8-63-A-NI
63
8
M6
20
9
18.0
0.0285
8487900080
YES
Stainless Steel-Gear leve...
GN 310-8-80-A-NI
80
8
M6
20
9
18.0
0.0340
8487900080
YES
Stainless Steel-Gear leve...
GN 310-8-100-A-NI
100
8
M6
20
9
18.0
0.0450
8487900080
YES
Stainless Steel-Gear leve...
GN 310-10-80-A-NI
80
10
M8
25
11
22.5
0.0540
8487900080
YES
Stainless Steel-Gear leve...
GN 310-10-100-A-NI
100
10
M8
25
11
22.5
0.0630
8487900080
YES
Stainless Steel-Gear leve...
GN 310-10-125-A-NI
125
10
M8
25
11
22.5
0.0780
8487900080
YES
Stainless Steel-Gear leve...
GN 310-12-100-A-NI
100
12
M10
32
14
29.0
0.0960
8487900080
YES
Stainless Steel-Gear leve...
GN 310-12-125-A-NI
125
12
M10
32
14
29.0
0.1180
8487900080
YES
Stainless Steel-Gear leve...
GN 310-12-160-A-NI
160
12
M10
32
14
29.0
0.1540
8487900080
YES
Stainless Steel-Gear leve...
GN 310-14-125-A-NI
125
14
M12
35
16
32.5
0.1610
8487900080
YES
Stainless Steel-Gear leve...
GN 310-14-160-A-NI
160
14
M12
35
16
32.5
0.2040
8487900080
YES
Stainless Steel-Gear leve...
GN 310-14-200-A-NI
200
14
M12
35
16
32.5
0.2520
8487900080
YES
Stainless Steel-Gear leve...
GN 310-16-160-A-NI
160
16
M14
40
18
37.0
0.2700
8487900080
YES
Stainless Steel-Gear leve...
GN 310-16-200-A-NI
200
16
M14
40
18
37.0
0.3310
8487900080
YES
Stainless Steel-Gear leve...
GN 310-16-250-A-NI
250
16
M14
40
18
37.0
0.4060
8487900080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 310 - Stainless Steel-Gear lever handles, Type A, Ball knob DIN 319
Elesa+Ganter
21.06.2024
SAA_001 - Radial shaft seals for general industrial applications
SKF
06.06.2024
GN 310 - Gear lever handles, Steel, zinc plated, Type A, Ball knob DIN 319
JW Winco
25.06.2024
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表