您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 933.5-MS - Stainless Steel-Hexagon head screws, Type MS, Brass pivot
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 933.5 Hex Head Screws, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn933_5/gn933_5_ms.prj},{NB=Edelstahl-Sechskantschraube GN 933.5-M8-25-MS},{PARTNUMBER=GN 933.5-M8-25-MS},{NORMNR=GN 933.5},{D1=M8},{D1X=8.000},{L1=25},{L1X=20,25,30,35,45},{D2=6},{L2=1.5},{L4=5.3},{SW=13},{CH=0.800},{R=5.750},{RX=0.600},{WEIGHT=0.0140},{CTN=73181575},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
Nominal length
[mm]
D2
[mm]
L2
[mm]
L4
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Hexagon h...
GN 933.5-M6-16-MS
M6
16
4
1.0
4.0
10
0.0050
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M6-20-MS
M6
20
4
1.0
4.0
10
0.0060
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M6-25-MS
M6
25
4
1.0
4.0
10
0.0070
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M6-30-MS
M6
30
4
1.0
4.0
10
0.0080
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M6-35-MS
M6
35
4
1.0
4.0
10
0.0090
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M8-20-MS
M8
20
6
1.5
5.3
13
0.0133
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M8-25-MS
M8
25
6
1.5
5.3
13
0.0140
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M8-30-MS
M8
30
6
1.5
5.3
13
0.0150
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M8-35-MS
M8
35
6
1.5
5.3
13
0.0170
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M8-45-MS
M8
45
6
1.5
5.3
13
0.0200
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M10-25-MS
M10
25
8
2.0
6.4
17
0.0240
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M10-30-MS
M10
30
8
2.0
6.4
17
0.0270
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M10-35-MS
M10
35
8
2.0
6.4
17
0.0300
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M10-45-MS
M10
45
8
2.0
6.4
17
0.0340
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M10-55-MS
M10
55
8
2.0
6.4
17
0.0390
73181575
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表