您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 41 - Stainless Steel-Levelling feet without fixing lug
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 41 Leveling Feet, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn41/gn_41_asmtab.prj},{NB=Edelstahl-Stellfuss GN 41-60-M16-250-D1-U (0-0)},{PARTNUMBER=GN 41-60-M16-250-D1-U},{NORMNR=GN 41},{WINKEL=0},{D1=60},{D2=M16},{H33=-},{H44=17},{NDM=16},{FORM=D1},{FORMX='B0','D0','D1','D3'},{AUSF=U},{L1=250},{AUSF1='T','TK','U','UK','V','VK','W','X'},{L11='75','100','125','150','200'},{LL='-'},{L2=-},{L21='75','100','125','150'},{L3=-},{L31='110','135','160','185'},{L77=37},{SW77=22},{TT=16},{D3=-},{D4=-},{H1=2.5},{H11=2.5},{H22=2.0},{H55=14},{H66=4.5},{L44=45},{L55=45},{L6=0},{L6MAX=29},{M=-},{SW11=-},{SW22=12},{SW33=8},{SW44=10},{SW55=12},{SW66=20},{WEIGHT=0.66110},{CTN=73269098},{ROHS=YES},{PPATH=gn_41_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L7
[mm]
SW7
[mm]
T
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
S
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L4
[mm]
L5
[mm]
M
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 41-40-M8-40-B0-S
40
M8
B0
S
40
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.13840
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-B0-S
40
M8
B0
S
50
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.14180
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-B0-S
40
M8
B0
S
63
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.14640
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-B0-SK
40
M8
B0
SK
40
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.14240
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-B0-SK
40
M8
B0
SK
50
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.14580
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-B0-SK
40
M8
B0
SK
63
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.15040
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-25-B0-X
40
M8
B0
X
-
-
-
25
14
8
5.4
-
2.0
-
-
-
-
-
-
-
30
-
-
-
-
-
-
0.16020
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D0-S
40
M8
D0
S
40
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04040
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-D0-S
40
M8
D0
S
50
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04380
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-D0-S
40
M8
D0
S
63
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04840
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D0-SK
40
M8
D0
SK
40
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04440
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-D0-SK
40
M8
D0
SK
50
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04780
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-D0-SK
40
M8
D0
SK
63
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.05240
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-25-D0-X
40
M8
D0
X
-
-
-
25
14
8
-
-
2.0
-
-
-
-
-
-
-
-
-
-
-
-
-
-
0.06220
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D1-S
40
M8
D1
S
40
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04340
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-D1-S
40
M8
D1
S
50
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04680
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-D1-S
40
M8
D1
S
63
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.05140
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D1-SK
40
M8
D1
SK
40
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04740
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-D1-SK
40
M8
D1
SK
50
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.05080
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-D1-SK
40
M8
D1
SK
63
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.05540
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-25-D1-X
40
M8
D1
X
-
-
-
25
14
8
-
-
2.0
1.5
-
-
-
-
-
-
-
-
-
-
-
-
-
0.06520
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D3-S
40
M8
D3
S
40
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.04250
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-D3-S
40
M8
D3
S
50
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.04480
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-D3-S
40
M8
D3
S
63
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.04940
73269098
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D3-SK
40
M8
D3
SK
40
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.04550
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 41 - Stainless Steel-Levelling feet without fixing lug
Elesa+Ganter
14.06.2024
GN 44 - Stainless Steel-Levelling feet, A4
Ganter
19.06.2024
GN 439 - Levelling feet, with rubber underlay, vulcanized
Ganter
19.06.2024
GN 31 - Stainless Steel-Levelling feet rubber black/white
Ganter
19.06.2024
GN 40 - Levelling feet without fixing lug
Ganter
19.06.2024
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
Ganter
19.06.2024
GN 343.4 G - Levelling feet, Type G with rubber underlay
Ganter
19.06.2024
GN 42 - Levelling feet with fixing lug
Ganter
19.06.2024
GN 343.8 G - Stainless Steel-Levelling feet, Type G, with rubber underlay
Ganter
19.06.2024
GN 448 - Insert Bushings for Square Tubes
Ganter
19.06.2024
GN 344.5 - Stainless Steel- Levelling feet, Foot plastic /Threaded stud Sta...
Ganter
19.06.2024
GN 342.2 SV - Levelling feet with screw, Type SV, vibration absorbing
Ganter
19.06.2024
GN 352 - Buffers, Type S, with threaded stud
Ganter
19.06.2024
GN 339 KR - Levelling feet, Type KR with plastic cap, non-gliding
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表