您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mounting holes
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN20
GN20 A
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn20/gn20_a/gn20_a_asmtab.prj},{NB=Stellfuss, Edelstahl GN20-80-M24-235-A (0-0)},{ARTNR=GN20-80-M24-235-A},{PARTNUMBER=GN 20-80-M24-235-A},{NORMNR=GN 20},{D1=80},{D2=M24},{WINKEL=0},{D2X=24},{L1=235},{D3=36},{D4=12},{L2=29},{L3=0},{K=69},{SW1=24},{SW2=30},{SB=67},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=1.5200},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn20_a_asmtpl.prj},{TR=WINKEL},{VIDEO=Video link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
D3
[mm]
L2
[mm]
SW1
[mm]
SW2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stellfuss, Edelstahl GN20...
GN20-60-M12-175-A
60
M12
175
25
14
17
19
16
0.6600
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-60-M12-225-A
60
M12
225
25
14
17
19
16
0.9402
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-60-M16-175-A
60
M16
175
28
19
18
22
30
0.9553
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-60-M16-225-A
60
M16
225
28
19
18
22
30
1.0360
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M12-175-A
80
M12
175
25
14
17
19
16
0.9058
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M12-225-A
80
M12
225
25
14
17
19
16
0.9498
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M16-175-A
80
M16
175
28
19
18
22
30
0.9781
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M16-225-A
80
M16
225
28
19
18
22
30
1.0450
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M20-185-A
80
M20
185
32
24
24
27
47
1.1760
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M20-235-A
80
M20
235
32
24
24
27
47
1.4890
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M24-185-A
80
M24
185
36
29
24
30
67
1.3410
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-80-M24-235-A
80
M24
235
36
29
24
30
67
1.5200
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M16-175-A
100
M16
175
28
19
18
22
30
1.1410
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M16-225-A
100
M16
225
28
19
18
22
30
1.2220
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M20-185-A
100
M20
185
32
24
24
27
47
1.3520
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M20-235-A
100
M20
235
32
24
24
27
47
1.6650
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M24-185-A
100
M24
185
36
29
24
30
67
1.5180
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-100-M24-235-A
100
M24
235
36
29
24
30
67
1.6970
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M16-175-A
120
M16
175
28
19
18
22
30
1.4510
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M16-225-A
120
M16
225
28
19
18
22
30
1.5320
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M20-185-A
120
M20
185
32
24
24
27
47
1.6620
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M20-235-A
120
M20
235
32
24
24
27
47
1.9750
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M24-185-A
120
M24
185
36
29
24
30
67
1.8280
73269098
YES
Stellfuss, Edelstahl GN20...
GN20-120-M24-235-A
120
M24
235
36
29
24
30
67
2.0070
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表