您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 5337.7 - Star knobs, Bushing Stainless Steel, Type E, with cover cap (threaded blind bore)
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 5337.7
GN 5337.3 E
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn5337_7/gn5337_7_e/gn5337_7_e.prj},{NB=Sterngriff GN5337.7-50-M8-E-DRT},{ARTNR=GN5337.7-50-M8-E-DRT},{PARTNUMBER=GN 5337.7-50-M8-E-DRT},{NORMNR=GN 5337.7},{D1=50},{D2=M8},{FARBE=rot},{D4=19},{D5=15},{H1=32.0},{H2=14},{T=20},{R1Y=8.800},{R2Y=16.200},{H2Y=16.600},{D1Y=3.000},{HX=28.870},{D1X=12.000},{H4X=28.000},{WEIGHT=0.0376},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
T
[mm]
H4X
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriff GN5337.7-25-M4...
GN5337.7-25-M4-E
25
M4
black
13
8
19.0
8
10
0.000
0.0082
39263000
YES
Sterngriff GN5337.7-32-M5...
GN5337.7-32-M5-E
32
M5
black
15
10
23.0
10
12
20.000
0.0121
39263000
YES
Sterngriff GN5337.7-32-M5...
GN5337.7-32-M5-E-DOR
32
M5
orange
15
10
23.0
10
12
20.000
0.0138
39263000
YES
Sterngriff GN5337.7-32-M5...
GN5337.7-32-M5-E-DGR
32
M5
grey
15
10
23.0
10
12
20.000
0.0128
39263000
YES
Sterngriff GN5337.7-32-M5...
GN5337.7-32-M5-E-DGB
32
M5
yellow
15
10
23.0
10
12
20.000
0.0121
39263000
YES
Sterngriff GN5337.7-32-M5...
GN5337.7-32-M5-E-DBL
32
M5
blue
15
10
23.0
10
12
20.000
0.0121
39263000
YES
Sterngriff GN5337.7-32-M5...
GN5337.7-32-M5-E-DRT
32
M5
red
15
10
23.0
10
12
20.000
0.0138
39263000
YES
Sterngriff GN5337.7-32-M5...
GN5337.7-32-M5-E-DGN
32
M5
green
15
10
23.0
10
12
20.000
0.0123
39263000
YES
Sterngriff GN5337.7-32-M6...
GN5337.7-32-M6-E
32
M6
black
15
10
23.0
10
12
20.000
0.0113
39263000
YES
Sterngriff GN5337.7-32-M6...
GN5337.7-32-M6-E-DOR
32
M6
orange
15
10
23.0
10
12
20.000
0.0141
39263000
YES
Sterngriff GN5337.7-32-M6...
GN5337.7-32-M6-E-DGR
32
M6
grey
15
10
23.0
10
12
20.000
0.0131
39263000
YES
Sterngriff GN5337.7-32-M6...
GN5337.7-32-M6-E-DGB
32
M6
yellow
15
10
23.0
10
12
20.000
0.0124
39263000
YES
Sterngriff GN5337.7-32-M6...
GN5337.7-32-M6-E-DBL
32
M6
blue
15
10
23.0
10
12
20.000
0.0124
39263000
YES
Sterngriff GN5337.7-32-M6...
GN5337.7-32-M6-E-DRT
32
M6
red
15
10
23.0
10
12
20.000
0.0141
39263000
YES
Sterngriff GN5337.7-32-M6...
GN5337.7-32-M6-E-DGN
32
M6
green
15
10
23.0
10
12
20.000
0.0125
39263000
YES
Sterngriff GN5337.7-40-M6...
GN5337.7-40-M6-E
40
M6
black
17
13
27.0
12
18
24.000
0.0227
39263000
YES
Sterngriff GN5337.7-40-M6...
GN5337.7-40-M6-E-DOR
40
M6
orange
17
13
27.0
12
18
24.000
0.0264
39263000
YES
Sterngriff GN5337.7-40-M6...
GN5337.7-40-M6-E-DGR
40
M6
grey
17
13
27.0
12
18
24.000
0.0238
39263000
YES
Sterngriff GN5337.7-40-M6...
GN5337.7-40-M6-E-DGB
40
M6
yellow
17
13
27.0
12
18
24.000
0.0264
39263000
YES
Sterngriff GN5337.7-40-M6...
GN5337.7-40-M6-E-DBL
40
M6
blue
17
13
27.0
12
18
24.000
0.0238
39263000
YES
Sterngriff GN5337.7-40-M6...
GN5337.7-40-M6-E-DRT
40
M6
red
17
13
27.0
12
18
24.000
0.0264
39263000
YES
Sterngriff GN5337.7-40-M6...
GN5337.7-40-M6-E-DGN
40
M6
green
17
13
27.0
12
18
24.000
0.0238
39263000
YES
Sterngriff GN5337.7-40-M8...
GN5337.7-40-M8-E
40
M8
black
17
13
27.0
12
18
24.000
0.0205
39263000
YES
Sterngriff GN5337.7-40-M8...
GN5337.7-40-M8-E-DOR
40
M8
orange
17
13
27.0
12
18
24.000
0.0230
39263000
YES
Sterngriff GN5337.7-40-M8...
GN5337.7-40-M8-E-DGR
40
M8
grey
17
13
27.0
12
18
24.000
0.0204
39263000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表