您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
WN 9000 A - Stud Type-"NY-LEV®" Nylon Base Leveling Mounts, Type A With Lag Bolt Holes, Without Rubber Pad
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
WN 9000
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/wn9000/wn9000_s_a_asmtab.prj},{NB=Stud Type-Nylon Base Leveling Mount WN 9000-3.15-M12-8.00-A (0)},{PARTNUMBER=WN 9000-3.15-M12-8.00-A},{ITEMID=12N8WP2},{ANGLE=0},{D1=3.15},{D2=M12},{D2X=12},{L1=8},{L2=1.64},{L3=0.70},{K=2.19},{D3=0.354},{AF=0.393},{ML=4795},{WEIGHT=0.24300},{CTN=84879090},{ROHS=},{INFOWINCO=Product details},{PPATH=wn9000_s_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
L3
[Inch]
K
[Inch]
D3
[Inch]
AF
[Inch]
ML
Max Load (lbs) Plain Base
[kg]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stud Type-Nylon Base Leve...
WN 9000-1.97-M10-3.00-A
1.97
M10
3
1.56
0.70
1.32
0.256
0.314
3836
0.09300
84879090
YES
Stud Type-Nylon Base Leve...
WN 9000-1.97-M10-4.00-A
1.97
M10
4
1.56
0.70
1.32
0.256
0.314
3836
0.10400
84879090
Stud Type-Nylon Base Leve...
WN 9000-1.97-M10-5.00-A
1.97
M10
5
1.56
0.70
1.32
0.256
0.314
3836
0.11700
84879090
Stud Type-Nylon Base Leve...
WN 9000-1.97-M10-6.00-A
1.97
M10
6
1.60
0.70
1.32
0.256
0.314
3836
0.11800
84879090
Stud Type-Nylon Base Leve...
WN 9000-1.97-M12-3.00-A
1.97
M12
3
1.56
0.70
1.32
0.256
0.393
3836
0.11700
84879090
Stud Type-Nylon Base Leve...
WN 9000-1.97-M12-4.00-A
1.97
M12
4
1.56
0.70
1.32
0.256
0.393
3836
0.13300
84879090
Stud Type-Nylon Base Leve...
WN 9000-1.97-M12-5.00-A
1.97
M12
5
1.56
0.70
1.32
0.256
0.393
3836
0.15200
84879090
Stud Type-Nylon Base Leve...
WN 9000-1.97-M12-6.00-A
1.97
M12
6
1.60
0.70
1.32
0.256
0.393
3836
0.17000
84879090
Stud Type-Nylon Base Leve...
WN 9000-1.97-M16-3.00-A
1.97
M16
3
1.56
0.70
1.32
0.256
0.511
3836
0.18400
84879090
Stud Type-Nylon Base Leve...
WN 9000-1.97-M16-4.00-A
1.97
M16
4
1.56
0.70
1.32
0.256
0.511
3836
0.21400
84879090
Stud Type-Nylon Base Leve...
WN 9000-1.97-M16-5.00-A
1.97
M16
5
1.56
0.70
1.32
0.256
0.511
3836
0.24700
84879090
Stud Type-Nylon Base Leve...
WN 9000-1.97-M16-6.00-A
1.97
M16
6
1.60
0.70
1.32
0.256
0.511
3836
0.28000
84879090
Stud Type-Nylon Base Leve...
WN 9000-1.97-M16-8.00-A
1.97
M16
8
1.64
0.70
1.32
0.256
0.511
3836
0.34400
84879090
Stud Type-Nylon Base Leve...
WN 9000-3.15-M10-3.00-A
3.15
M10
3
1.56
0.70
2.19
0.354
0.314
4795
0.13000
84879090
YES
Stud Type-Nylon Base Leve...
WN 9000-3.15-M10-4.00-A
3.15
M10
4
1.56
0.70
2.19
0.354
0.314
4795
0.14100
84879090
Stud Type-Nylon Base Leve...
WN 9000-3.15-M10-5.00-A
3.15
M10
5
1.56
0.70
2.19
0.354
0.314
4795
0.15400
84879090
Stud Type-Nylon Base Leve...
WN 9000-3.15-M10-6.00-A
3.15
M10
6
1.60
0.70
2.19
0.354
0.314
4795
0.15500
84879090
Stud Type-Nylon Base Leve...
WN 9000-3.15-M12-3.00-A
3.15
M12
3
1.56
0.70
2.19
0.354
0.393
4795
0.15400
84879090
Stud Type-Nylon Base Leve...
WN 9000-3.15-M12-4.00-A
3.15
M12
4
1.56
0.70
2.19
0.354
0.393
4795
0.17000
84879090
Stud Type-Nylon Base Leve...
WN 9000-3.15-M12-5.00-A
3.15
M12
5
1.56
0.70
2.19
0.354
0.393
4795
0.17500
84879090
Stud Type-Nylon Base Leve...
WN 9000-3.15-M12-6.00-A
3.15
M12
6
1.60
0.70
2.19
0.354
0.393
4795
0.20700
84879090
Stud Type-Nylon Base Leve...
WN 9000-3.15-M12-8.00-A
3.15
M12
8
1.64
0.70
2.19
0.354
0.393
4795
0.24300
84879090
Stud Type-Nylon Base Leve...
WN 9000-3.15-M16-3.00-A
3.15
M16
3
1.56
0.70
2.19
0.354
0.511
5004
0.22100
84879090
Stud Type-Nylon Base Leve...
WN 9000-3.15-M16-4.00-A
3.15
M16
4
1.56
0.70
2.19
0.354
0.511
5004
0.25100
84879090
Stud Type-Nylon Base Leve...
WN 9000-3.15-M16-5.00-A
3.15
M16
5
1.56
0.70
2.19
0.354
0.511
5004
0.28400
84879090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表