您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
English
SU-H - Polyurethane spring
PROPLASTICA
Polyurethane springs
Powered by
CAD模型選擇
{fcpk_bytow/polyurethane_springs/polyurethane_spring_su-h.prj},{NB=SU-H063032},{D=63},{DN=063},{D1=18.0},{L=32},{LN=032},{LOAD1=30000},{LOAD2=3750},{HARDNESS=95},{COMPRESSION=8.0},{MATERIAL=wg FCPK},{DENSITY=1240},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Nomianl diameter
[mm]
D1
Diameter
[mm]
L
Nominal length
[mm]
LOAD1
Max. load
[N]
LOAD2
Load for each mm of compression
[N]
HARDNESS
Hardness
[Sha]
COMPRESSION
Max compression 25%
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
SU-H016012
16
6.5
12
1950
650
95
3.0
wg FCPK
1240
SU-H016016
16
6.5
16
1950
487
95
4.0
wg FCPK
1240
SU-H016020
16
6.5
20
1950
390
95
5.0
wg FCPK
1240
SU-H016025
16
6.5
25
1950
310
95
6.3
wg FCPK
1240
SU-H020016
20
8.5
16
2800
700
95
4.0
wg FCPK
1240
SU-H020020
20
8.5
20
2800
560
95
5.0
wg FCPK
1240
SU-H020025
20
8.5
25
2800
450
95
6.3
wg FCPK
1240
SU-H020032
20
8.5
32
2800
350
95
8.0
wg FCPK
1240
SU-H025020
25
10.5
20
4220
844
95
5.0
wg FCPK
1240
SU-H025025
25
10.5
25
4220
675
95
6.3
wg FCPK
1240
SU-H025032
25
10.5
32
4220
527
95
8.0
wg FCPK
1240
SU-H025040
25
10.5
40
4220
422
95
10.0
wg FCPK
1240
SU-H032032
32
13.5
32
7560
945
95
8.0
wg FCPK
1240
SU-H032040
32
13.5
40
7560
756
95
10.0
wg FCPK
1240
SU-H032050
32
13.5
50
7560
605
95
12.5
wg FCPK
1240
SU-H032063
32
13.5
63
7560
480
95
15.8
wg FCPK
1240
SU-H040032
40
13.5
32
12000
1500
95
8.0
wg FCPK
1240
SU-H040040
40
13.5
40
12000
1200
95
10.0
wg FCPK
1240
SU-H040050
40
13.5
50
12000
960
95
12.5
wg FCPK
1240
SU-H040063
40
13.5
63
12000
760
95
15.8
wg FCPK
1240
SU-H040080
40
13.5
80
12000
600
95
20.0
wg FCPK
1240
SU-H050032
50
18.0
32
18900
2362
95
8.0
wg FCPK
1240
SU-H050040
50
18.0
40
18900
1890
95
10.0
wg FCPK
1240
SU-H050050
50
18.0
50
18900
1510
95
12.5
wg FCPK
1240
SU-H050063
50
18.0
63
18900
1200
95
15.8
wg FCPK
1240
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FC - Guide bushing - ball bearing
PROPLASTICA
19.08.2021
SU-L - Polyurethane spring
PROPLASTICA
19.08.2021
FB - Guide bushing - bronze rite
PROPLASTICA
19.08.2021
FT - Guide bushing - steel
PROPLASTICA
19.08.2021
FG - Self-lubricating guide bushing
PROPLASTICA
19.08.2021
SU-M - Polyurethane spring
PROPLASTICA
19.08.2021
SN2600 - Elastomer-Druckfeder (DIN 9835)
STRACK
01.12.2022
SZ 8590 - Elastomer springs polyurethane spring
Steinel Normalien
14.05.2024
LLD - Light duty spring
PROPLASTICA
19.08.2021
Medium Load Spring
Ready
29.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表