您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BUTTERFLY VALVE, Double Action - ANSI
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BUTTERFLY VALVE
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_butterfly_valve/s_typ_pneum_butt_valve_db_asmtab_ansi.prj},{NB=SVDEA4Q},{STD=ANSI},{A=125},{AX=Q},{B=5},{SD=125},{L=56},{C=216.0},{NH=8-22},{NX=8.000},{SHX=22.000},{H1=228},{A1=311},{B1=129},{AT=AD100},{AC=Double Action },{MB=V},{MS=E},{DPVC=254},{DPP=249},{DPVDF=251},{H2PVC=169},{H2PP=166},{H2PVDF=164},{PPATH=assemblies/s_typ_pneum_butt_valve_db_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
H1
[mm]
H2
[mm]
A1
A
[mm]
B1
B
[mm]
AT
Actuator Type
ⁿ/ₐ
AC
Action
ⁿ/ₐ
MOS
Material of stem
ⁿ/ₐ
SVDEA44
SVDEA44
ANSI
40
1 1/2
45
33
140
98.5
4-16
138
105
162
75
AD50
Double Action
SUS420J2
SVDEA45
SVDEA45
ANSI
50
2
57
43
155
120.5
4-19
138
112
162
75
AD50
Double Action
SUS420J2
SVDEA46
SVDEA46
ANSI
65
2 1/2
71
46
178
139.5
4-19
138
123
162
75
AD50
Double Action
SUS420J2
SVDEA48
SVDEA48
ANSI
80
3
80
46
196
152.5
4-19
155
130
202
89
AD65
Double Action
SUS420J2
SVDEA41
SVDEA41
ANSI
100
4
100
52
229
190.5
8-19
175
152
262
101
AD80
Double Action
SUS420J2
SVDEA4Q
SVDEA4Q
ANSI
125
5
125
56
254
216.0
8-22
228
169
311
129
AD100
Double Action
SUS420J2
SVDEA4F
SVDEA4F
ANSI
150
6
150
60
286
241.5
8-22
252
178
390
151
AD125
Double Action
SUS420J2
SVDEA4H
SVDEA4H
ANSI
200
8
198
71
343
298.5
8-22
252
230
390
151
AD125
Double Action
SUS420J2
SVDEA42
SVDEA42
ANSI
250
10
246
78
410
362.0
12-25
277
250
390
151
AD125
Double Action
SUS420J2
SVDEA43
SVDEA43
ANSI
300
12
299
114
485
432.0
12-25
295
280
431
164
AD140
Double Action
SUS420J2
SVDEA4A
SVDEA4A
ANSI
350
14
348
129
535
476.2
12-29
323
325
506
188
AD160
Double Action
SUS420J2
SVDEA4B
SVDEA4B
ANSI
400
16
406
169
597
540.0
16-29
323
350
506
188
AD160
Double Action
SUS420J2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表