您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 6141 - Spot facer
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_6141.prj},{NB=SZ 6141.06},{BESTNR=SZ 6141.06},{D1=6},{D2=9.5},{D3=8},{R=10.0},{L1=5},{L2=10.6},{WG=0.020},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
f7
[mm]
D2
h8
[mm]
D3
h11
[mm]
R
[mm]
L1
[mm]
L2
[mm]
WG
Weight
[kg]
SZ 6141.03
SZ 6141.03
3
4.9
8
6.5
5
8.4
0.010
SZ 6141.04
SZ 6141.04
4
5.9
8
8.0
5
8.8
0.020
SZ 6141.05
SZ 6141.05
5
7.4
8
10.0
5
9.7
0.020
SZ 6141.06
SZ 6141.06
6
9.5
8
10.0
5
10.6
0.020
SZ 6141.08
SZ 6141.08
8
11.5
8
12.0
5
11.2
0.030
SZ 6141.10
SZ 6141.10
10
14.5
10
15.0
8
15.9
0.050
SZ 6141.13
SZ 6141.13
13
17.5
10
15.0
8
15.9
0.060
SZ 6141.16
SZ 6141.16
16
20.5
10
15.0
8
15.8
0.080
SZ 6141.20
SZ 6141.20
20
25.5
16
15.0
8
16.7
0.140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
960 - DIN 5157 HAND TAP
Gühring
05.04.2024
959 - DIN 5157 HAND TAP
Gühring
05.04.2024
326 - DIN 373 COUNTER BORE
Gühring
05.04.2024
483 - DIN373 COUNTER BORE
Gühring
05.04.2024
BGF-VHM-Z2-1,5xD-R30-IKZ-HB-TICN
EMUGE-FRANKEN
23.11.2017
486 - WN 18 COUNTER BORE
Gühring
11.02.2021
2284.00. - Piloted counterbore for tapered-head punch
FIBRO
21.07.2023
5537 - DIN 340 TIN DRILL
Gühring
05.04.2024
EH 22860. - Oil-Sight Glasses / with oil level mark
Halder
22.12.2022
AMF 2700 - Positioning system for laser marking
AMF - ANDREAS MAIER Fellbach
07.12.2023
EH 22720. - Ball-Ended Thrust Screws, headless, short
Halder
22.12.2022
SZ 9337 - Holding magnet flat to screw on
Steinel Normalien
14.05.2024
EH 22380. - Ball Lock Pins, self-locking, with elastic grip, precipitation-...
Halder
22.12.2022
SZ 8556 - Spring washers for rubber springs and polyurethane springs
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表