您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8030 - System spring for heavy load
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8030.prj},{NB=SZ 8030.25 x 127 (0B)},{BESTNR=SZ 8030.25 x 127},{DARSTELLUNG=B},{HUBST=0.0},{DH=25.0},{DD=12.5},{LO=127},{C=57.7},{S1=25.4},{F1=1466},{S2=38.1},{F2=2198},{X=5.6},{Y=4.1},{FN=2198.000},{MF=47.000},{SN=4.000},{ML=25.400},{WG=0.180},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
DH
Sleeve diameter H15
[mm]
DD
Pin diameter h15
[mm]
LO
Unloaded length
[mm]
C
Spring coefficient c± 10%
[N/mm]
S1
long life time s1=20%
[mm]
F1
Force
[N]
S2
max. stroke S2=30%
[mm]
F2
[N]
X
wire cross
ⁿ/ₐ
Y
wire cross
ⁿ/ₐ
WG
Weight
[kg]
SZ 8030.10 x 025
SZ 8030.10 x 025
10.0
5.0
25
23.0
5.0
115
7.5
173
1.9
1.5
0.005
SZ 8030.10 x 032
SZ 8030.10 x 032
10.0
5.0
32
17.5
6.4
112
9.6
168
1.9
1.5
0.006
SZ 8030.10 x 038
SZ 8030.10 x 038
10.0
5.0
38
14.8
7.6
112
11.4
169
1.9
1.5
0.006
SZ 8030.10 x 044
SZ 8030.10 x 044
10.0
5.0
44
13.0
8.8
114
13.2
172
1.9
1.5
0.007
SZ 8030.10 x 051
SZ 8030.10 x 051
10.0
5.0
51
11.2
10.2
114
15.3
171
1.9
1.5
0.008
SZ 8030.10 x 064
SZ 8030.10 x 064
10.0
5.0
64
9.2
12.8
118
19.2
177
1.9
1.5
0.010
SZ 8030.10 x 076
SZ 8030.10 x 076
10.0
5.0
76
7.5
15.2
114
22.8
171
1.9
1.5
0.012
SZ 8030.10 x 305
SZ 8030.10 x 305
10.0
5.0
305
1.9
61.0
116
91.5
174
1.9
1.5
0.051
SZ 8030.13 x 025
SZ 8030.13 x 025
12.5
6.3
25
42.1
5.0
211
7.5
316
2.4
2.0
0.008
SZ 8030.13 x 032
SZ 8030.13 x 032
12.5
6.3
32
33.2
6.4
212
9.6
319
2.4
2.0
0.010
SZ 8030.13 x 038
SZ 8030.13 x 038
12.5
6.3
38
29.3
7.6
223
11.4
334
2.4
2.0
0.011
SZ 8030.13 x 044
SZ 8030.13 x 044
12.5
6.3
44
24.6
8.8
216
13.2
325
2.4
2.0
0.013
SZ 8030.13 x 051
SZ 8030.13 x 051
12.5
6.3
51
19.6
10.2
200
15.3
300
2.4
2.0
0.015
SZ 8030.13 x 064
SZ 8030.13 x 064
12.5
6.3
64
15.0
12.8
192
19.2
288
2.4
2.0
0.020
SZ 8030.13 x 076
SZ 8030.13 x 076
12.5
6.3
76
13.2
15.2
201
22.8
301
2.4
2.0
0.020
SZ 8030.13 x 089
SZ 8030.13 x 089
12.5
6.3
89
11.4
17.8
203
26.7
304
2.4
2.0
0.026
SZ 8030.13 x 102
SZ 8030.13 x 102
12.5
6.3
102
9.4
20.4
192
30.6
288
2.4
2.0
0.029
SZ 8030.13 x 305
SZ 8030.13 x 305
12.5
6.3
305
3.2
61.0
195
91.5
293
2.4
2.0
0.090
SZ 8030.16 x 025
SZ 8030.16 x 025
16.0
8.0
25
75.7
5.0
379
7.5
568
3.0
2.4
0.013
SZ 8030.16 x 032
SZ 8030.16 x 032
16.0
8.0
32
60.2
6.4
385
9.6
578
3.0
2.4
0.016
SZ 8030.16 x 038
SZ 8030.16 x 038
16.0
8.0
38
50.8
7.6
386
11.4
579
3.0
2.4
0.019
SZ 8030.16 x 044
SZ 8030.16 x 044
16.0
8.0
44
42.8
8.8
377
13.2
565
3.0
2.4
0.022
SZ 8030.16 x 051
SZ 8030.16 x 051
16.0
8.0
51
37.1
10.2
378
15.3
568
3.0
2.4
0.020
SZ 8030.16 x 064
SZ 8030.16 x 064
16.0
8.0
64
30.3
12.8
388
19.2
582
3.0
2.4
0.030
SZ 8030.16 x 076
SZ 8030.16 x 076
16.0
8.0
76
25.7
15.2
391
22.8
586
3.0
2.4
0.030
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SZ 8020 - System spring for medium load
Steinel Normalien
14.05.2024
SZ 8040 - System spring for especially heavy load
Steinel Normalien
14.05.2024
SZ 8010 - System spring, light load
Steinel Normalien
14.05.2024
SZ 8580 - Distance and fitting unit SZ 8580
Steinel Normalien
14.05.2024
SZ 8561 - Disc
Steinel Normalien
14.05.2024
SZ 8560 - Distance collar
Steinel Normalien
14.05.2024
SZ 8045 - System spring for extra heavy load
Steinel Normalien
14.05.2024
SZ 8005 - System spring for extra light load
Steinel Normalien
14.05.2024
SZ 8460 - Polyurethane thrust piece
Steinel Normalien
14.05.2024
SZ 8555 - Guide bolts for rubber and polyurethane springs
Steinel Normalien
14.05.2024
SZ 8113 - System springs, small series, heavy load (red)
Steinel Normalien
14.05.2024
SZ 8047 - System springs for extra-heavy load, can color black
Steinel Normalien
14.05.2024
SZ 8111 - System springs, small series, light load (green
Steinel Normalien
14.05.2024
SZ 8569 - Regrinding disc
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表