您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 508 - T-Nuts
Elesa+Ganter
机械操作件
DIN 508
DIN 508 MG ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/din508/din_508_mg_st/din508_mg.prj},{NB=Mutter fuer T-Nut DIN 508-18-M12-10},{PARTNUMBER=DIN 508-18-M12-10},{A=18},{D=M12},{DG=12},{E=28},{EX=28.000},{H=20.0},{K=10},{KX=10.000},{T=18},{FK=10},{FKX=8,10},{WEIGHT=0.0844},{CTN=73181699},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
-0.3/-0.5
[mm]
D
Thread
ⁿ/ₐ
E
[mm]
H
[mm]
K
[mm]
T
T-Nuts DIN 650
[mm]
FK
Tensile strength
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Nut DIN 508-5-M4-8
DIN 508-5-M4-8
5
M4
9
6.0
3
5
8
0.0020
73181692
YES
T-Nut DIN 508-5-M4-10
DIN 508-5-M4-10
5
M4
9
6.0
3
5
10
0.0020
73181692
YES
T-Nut DIN 508-6-M5-8
DIN 508-6-M5-8
6
M5
10
8.0
4
6
8
0.0040
73181692
YES
T-Nut DIN 508-6-M5-10
DIN 508-6-M5-10
6
M5
10
8.0
4
6
10
0.0040
73181692
YES
T-Nut DIN 508-8-M6-8
DIN 508-8-M6-8
8
M6
13
10.0
6
8
8
0.0080
73181692
YES
T-Nut DIN 508-8-M6-10
DIN 508-8-M6-10
8
M6
13
10.0
6
8
10
0.0080
73181692
YES
T-Nut DIN 508-10-M6-8
DIN 508-10-M6-8
10
M6
15
12.0
6
10
8
0.0140
73181692
YES
T-Nut DIN 508-10-M6-10
DIN 508-10-M6-10
10
M6
15
12.0
6
10
10
0.0140
73181692
YES
T-Nut DIN 508-10-M8-8
DIN 508-10-M8-8
10
M8
15
12.0
6
10
8
0.0120
73181692
YES
T-Nut DIN 508-10-M8-10
DIN 508-10-M8-10
10
M8
15
12.0
6
10
10
0.0120
73181692
YES
T-Nut DIN 508-12-M8-8
DIN 508-12-M8-8
12
M8
18
14.0
7
12
8
0.0220
73181692
YES
T-Nut DIN 508-12-M8-10
DIN 508-12-M8-10
12
M8
18
14.0
7
12
10
0.0220
73181692
YES
T-Nut DIN 508-12-M10-8
DIN 508-12-M10-8
12
M10
18
14.0
7
12
8
0.0200
73181692
YES
T-Nut DIN 508-12-M10-10
DIN 508-12-M10-10
12
M10
18
14.0
7
12
10
0.0200
73181692
YES
T-Nut DIN 508-14-M10-8
DIN 508-14-M10-8
14
M10
22
16.0
8
14
8
0.0380
73181692
YES
T-Nut DIN 508-14-M10-10
DIN 508-14-M10-10
14
M10
22
16.0
8
14
10
0.0380
73181692
YES
T-Nut DIN 508-14-M12-8
DIN 508-14-M12-8
14
M12
22
16.0
8
14
8
0.0340
73181692
YES
T-Nut DIN 508-14-M12-10
DIN 508-14-M12-10
14
M12
22
16.0
8
14
10
0.0340
73181692
YES
T-Nut DIN 508-16-M10-8
DIN 508-16-M10-8
16
M10
25
18.0
9
16
8
0.0582
73181692
YES
T-Nut DIN 508-16-M10-10
DIN 508-16-M10-10
16
M10
25
18.0
9
16
10
0.0582
73181692
YES
T-Nut DIN 508-16-M12-8
DIN 508-16-M12-8
16
M12
25
18.0
9
16
8
0.0550
73181692
YES
T-Nut DIN 508-16-M12-10
DIN 508-16-M12-10
16
M12
25
18.0
9
16
10
0.0550
73181692
YES
T-Nut DIN 508-16-M14-8
DIN 508-16-M14-8
16
M14
25
18.0
9
16
8
0.0510
73181692
YES
T-Nut DIN 508-16-M14-10
DIN 508-16-M14-10
16
M14
25
18.0
9
16
10
0.0510
73181692
YES
T-Nut DIN 508-18-M12-8
DIN 508-18-M12-8
18
M12
28
20.0
10
18
8
0.0844
73181699
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 505.4 - T-Slot bolts for linking aluminium extrusions
Ganter
19.06.2024
DIN 787 - T-Slot bolts
Ganter
19.06.2024
DIN 1804 H - Slotted locknuts, Type H, Steel, hardened and mating surface g...
Ganter
19.06.2024
GN 505.5 - Stainless Steel-T-Slot bolts for linking aluminium extrusions
Ganter
19.06.2024
DIN 1804 W - Slotted locknuts, Type W, Steel, not hardened, not ground
Ganter
19.06.2024
GN 506 - T-Nuts
Ganter
19.06.2024
ERX-SST-p - Adjustable handles
Elesa
24.06.2024
GN 506.1 - T-Nut
Ganter
19.06.2024
GN 1804.1 - Slotted locknuts, self-locking, with polyamide core
Elesa+Ganter
21.06.2024
DIN 6331 - Hexagon nuts
Ganter
19.06.2024
DIN 6330 - Hexagon nuts Type B
Ganter
19.06.2024
GN 507 - T-Nuts
Ganter
19.06.2024
GN 505 OB - T-Nuts for aluminium extrusions, Type OB
Ganter
19.06.2024
GN 505 MB - T-Nuts for aluminium extrusions, Type MB
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表