您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
T-piece 90° Cleaning orifice - HoKa Branch outlet (T-piece) with cleaning orifice 90°
Hoka
Cleaning orifice
Powered by
CAD模型選擇
{hoka/reinigungsoeffnung/t_stuck_reinigungsoeffnung.prj},{NB=T-Stuck 90 Reinigungsoffnung PP, Innendurchmesser = 140 - 10003738(LOD=M-300)},{CNSORDERNO=10003738},{CNSPRICE=53.70},{CNSMASSEXACT=0},{DA=140},{DA1=225.000},{L=40},{L1=170},{L2=50},{D1=110},{S=5.000},{D2=200.0},{MCODE=3.rts:0140.0110.90},{ART=HoKa PP T-Stück 90° Ø 140 mm mit Reinigungsöffnung Ø 110 mm},{ARTE=HoKa PP T-piece 90° Ø 140 mm with cleaning orifice Ø 110 mm},{ARTF=HoKa PP tés manchonnés 90° Ø 140 mm avec trappe Ø 110 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info Text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Height
[mm]
L1
Height
[mm]
L2
Length
[mm]
D1
Diameter
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
T-piece 90° Cleaning orif...
10001290
HoKa PVC T-piece 90° Ø 11...
1
PVC
RAL 7011
110
40
140
50
110
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10001291
HoKa PVC T-piece 90° Ø 12...
1
PVC
RAL 7011
125
40
155
50
110
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10001292
HoKa PVC T-piece 90° Ø 14...
0
PVC
RAL 7011
140
40
170
50
110
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10001293
HoKa PVC T-piece 90° Ø 16...
1
PVC
RAL 7011
160
40
190
50
110
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10002064
HoKa PVC T-piece 90° Ø 16...
1
PVC
RAL 7011
160
40
190
50
160
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10002065
HoKa PVC T-piece 90° Ø 18...
0
PVC
RAL 7011
180
40
210
50
160
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10015093
HoKa PVC T-piece 90° Ø 20...
2
PVC
RAL 7011
200
40
230
50
160
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10015094
HoKa PVC T-piece 90° Ø 20...
2
PVC
RAL 7011
200
40
230
50
200
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10015095
HoKa PVC T-piece 90° Ø 22...
0
PVC
RAL 7011
225
40
270
50
200
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10002239
HoKa PVC T-piece 90° Ø 25...
2
PVC
RAL 7011
250
40
280
50
200
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10008132
HoKa PVC T-piece 90° Ø 25...
3
PVC
RAL 7011
250
40
280
50
250
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10008133
HoKa PVC T-piece 90° Ø 28...
0
PVC
RAL 7011
280
50
320
50
200
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10004498
HoKa PVC T-piece 90° Ø 28...
0
PVC
RAL 7011
280
50
320
50
250
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10002303
HoKa PVC T-piece 90° Ø 31...
3
PVC
RAL 7011
315
50
345
50
315
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10002304
HoKa PVC T-piece 90° Ø 35...
0
PVC
RAL 7011
355
50
350
50
250
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10002305
HoKa PVC T-piece 90° Ø 40...
4
PVC
RAL 7011
400
50
350
50
250
HOKA PVC 90° branch outle...
The specified dimensions ...
T-piece 90° Cleaning orif...
10002306
HoKa PE T-piece 90° Ø 110...
0
PE
black
110
40
140
50
110
HOKA PE 90° branch outlet...
The specified dimensions ...
T-piece 90° Cleaning orif...
10012473
HoKa PE T-piece 90° Ø 125...
0
PE
black
125
40
155
50
110
HOKA PE 90° branch outlet...
The specified dimensions ...
T-piece 90° Cleaning orif...
10002663
HoKa PE T-piece 90° Ø 140...
0
PE
black
140
40
170
50
110
HOKA PE 90° branch outlet...
The specified dimensions ...
T-piece 90° Cleaning orif...
10002664
HoKa PE T-piece 90° Ø 160...
0
PE
black
160
40
190
50
110
HOKA PE 90° branch outlet...
The specified dimensions ...
T-piece 90° Cleaning orif...
10012474
HoKa PE T-piece 90° Ø 160...
0
PE
black
160
40
190
50
160
HOKA PE 90° branch outlet...
The specified dimensions ...
T-piece 90° Cleaning orif...
10002665
HoKa PE T-piece 90° Ø 180...
0
PE
black
180
40
210
50
160
HOKA PE 90° branch outlet...
The specified dimensions ...
T-piece 90° Cleaning orif...
10003002
HoKa PE T-piece 90° Ø 200...
0
PE
black
200
40
230
50
160
HOKA PE 90° branch outlet...
The specified dimensions ...
T-piece 90° Cleaning orif...
10012895
HoKa PE T-piece 90° Ø 200...
0
PE
black
200
40
230
50
200
HOKA PE 90° branch outlet...
The specified dimensions ...
T-piece 90° Cleaning orif...
10003062
HoKa PE T-piece 90° Ø 225...
0
PE
black
225
40
270
50
200
HOKA PE 90° branch outlet...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表