您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 192 - T-shaped connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 192
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_192/gn_192.prj},{NB=T-shaped connecting clamps GN 192-B60-B60-80-2-BL},{CODE=GN.52691},{VERSX=8},{DIM02=60},{DIM04=80},{DIM05=80.0},{DIM06=177},{DIM07=92.0},{DIM08=125},{FS=5.0},{AS=2.5},{D11=60},{D22=60},{NDM=10},{M1=100.000},{V1=40.000},{RV=82.040},{R=2.000},{L3=52.000},{X=22.000},{K3X=40.000},{LX=30.000},{SHL=58.000},{SX=15.000},{SX1=9.000},{SV=36.000},{SW1=17.500},{SW1V=10.000},{LL=0.000},{LSC=60.900},{LSC1=10.000},{VSC=16.000},{RSC=0.800},{RCHX=0.400},{RCHY=0.440},{SWSH=8.000},{SWVCH=5.000},{LM=9.400},{LM1=2.000},{VMR=1.500},{VM2=14.000},{LMX=49.000},{VMR2=1.600},{SWM=16.000},{W=4.000},{WL=80.000},{VERS=2.000},{L2X=68.000},{K3=59.000},{L1X=92.000},{V=0.000},{WEIGHT=1260}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
k1
[mm]
DIM05
k2
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
m
[mm]
DIM09
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
T-shaped connecting clamp...
GN.52401
GN 192-B20-B20-40-1-BL
20
20
M8
40
42.5
92
52.0
60
GN 911-M 8-32
267
T-shaped connecting clamp...
GN.52421
GN 192-B25-B25-40-1-BL
25
25
M8
40
42.5
92
52.0
60
GN 911-M 8-32
231
T-shaped connecting clamp...
GN.52441
GN 192-B30-B30-40-1-BL
30
30
M8
40
42.5
92
52.0
60
GN 911-M 8-32
186
T-shaped connecting clamp...
GN.52461
GN 192-B30-B30-56-1-BL
30
30
M10
56
62.0
129
69.0
88
GN 911-M10-40
661
T-shaped connecting clamp...
GN.52481
GN 192-B32-B32-56-1-BL
32
32
M10
56
62.0
129
69.0
88
GN 911-M10-40
619
T-shaped connecting clamp...
GN.52501
GN 192-B35-B35-56-1-BL
35
35
M10
56
62.0
129
69.0
88
GN 911-M10-40
570
T-shaped connecting clamp...
GN.52521
GN 192-B40-B40-56-1-BL
40
40
M10
56
62.0
129
69.0
88
GN 911-M10-40
481
T-shaped connecting clamp...
GN.52541
GN 192-B40-B40-65-1-BL
40
40
M10
65
75.0
148
77.5
103
GN 911-M10-55
922
T-shaped connecting clamp...
GN.52561
GN 192-B42-B42-65-1-BL
42
42
M10
65
75.0
148
77.5
103
GN 911-M10-55
889
T-shaped connecting clamp...
GN.52581
GN 192-B45-B45-65-1-BL
45
45
M10
65
75.0
148
77.5
103
GN 911-M10-55
814
T-shaped connecting clamp...
GN.52601
GN 192-B48-B48-65-1-BL
48
48
M10
65
75.0
148
77.5
103
GN 911-M10-55
732
T-shaped connecting clamp...
GN.52621
GN 192-B50-B50-65-1-BL
50
50
M10
65
75.0
148
77.5
103
GN 911-M10-55
676
T-shaped connecting clamp...
GN.52641
GN 192-B50-B50-80-1-BL
50
50
M10
80
80.0
177
92.0
125
GN 911-M10-55
1660
T-shaped connecting clamp...
GN.52661
GN 192-B55-B55-80-1-BL
55
55
M10
80
80.0
177
92.0
125
GN 911-M10-55
1460
T-shaped connecting clamp...
GN.52681
GN 192-B60-B60-80-1-BL
60
60
M10
80
80.0
177
92.0
125
GN 911-M10-55
1260
T-shaped connecting clamp...
GN.52411
GN 192-B20-B20-40-2-BL
20
20
M8
40
42.5
92
52.0
60
GN 911-M 8-32
267
T-shaped connecting clamp...
GN.52431
GN 192-B25-B25-40-2-BL
25
25
M8
40
42.5
92
52.0
60
GN 911-M 8-32
231
T-shaped connecting clamp...
GN.52451
GN 192-B30-B30-40-2-BL
30
30
M8
40
42.5
92
52.0
60
GN 911-M 8-32
186
T-shaped connecting clamp...
GN.52471
GN 192-B30-B30-56-2-BL
30
30
M10
56
62.0
129
69.0
88
GN 911-M10-40
661
T-shaped connecting clamp...
GN.52491
GN 192-B32-B32-56-2-BL
32
32
M10
56
62.0
129
69.0
88
GN 911-M10-40
619
T-shaped connecting clamp...
GN.52511
GN 192-B35-B35-56-2-BL
35
35
M10
56
62.0
129
69.0
88
GN 911-M10-40
570
T-shaped connecting clamp...
GN.52531
GN 192-B40-B40-56-2-BL
40
40
M10
56
62.0
129
69.0
88
GN 911-M10-40
481
T-shaped connecting clamp...
GN.52551
GN 192-B40-B40-65-2-BL
40
40
M10
65
75.0
148
77.5
103
GN 911-M10-55
922
T-shaped connecting clamp...
GN.52571
GN 192-B42-B42-65-2-BL
42
42
M10
65
75.0
148
77.5
103
GN 911-M10-55
889
T-shaped connecting clamp...
GN.52591
GN 192-B45-B45-65-2-BL
45
45
M10
65
75.0
148
77.5
103
GN 911-M10-55
814
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表