您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys L 100 for taper bush for belt width 100 (1" = 25,4 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/taper_lock/t_belt_pulley_for_taper_bushes_l100_asmtab.prj},{NB=T35365},{NAME=Timing belt pulley inch profile for taper bush TL 27 L 100/16F, TL1108},{DESCRIPTION=TL 27 L 100},{CNSORDERNO=T35365},{TYPE=16F},{MAT=St},{Z=27},{TAPERBUSH=1108},{HM=28},{DP=81.86},{DE=81.10},{DF=87},{DM=0},{DI=60},{F=32},{L=22},{R=10.0},{N=315},{I=72.0},{KG=0.83},{PPATH=t_belt_pulley_for_taper_bushes_l_asmtpl.prj},{CNSORDERNO2=21100027}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T35356
Timing belt pulley inch p...
TL 18 L 100
T35356
16F
St
18
1108
28
54.57
53.81
60
0
38
31
22
9.0
308
0.20
T35357
Timing belt pulley inch p...
TL 19 L 100
T35357
16F
St
19
1108
28
57.61
56.84
63
0
38
31
22
9.0
309
0.32
T35358
Timing belt pulley inch p...
TL 20 L 100
T35358
16F
St
20
1108
28
60.64
59.88
66
0
45
31
22
9.0
310
0.41
T35359
Timing belt pulley inch p...
TL 21 L 100
T35359
16F
St
21
1108
28
63.67
62.91
71
0
45
31
22
9.0
311
0.45
T35360
Timing belt pulley inch p...
TL 22 L 100
T35360
16F
St
22
1108
28
66.70
65.94
75
0
48
31
22
9.0
312
0.47
T35361
Timing belt pulley inch p...
TL 23 L 100
T35361
16F
St
23
1108
28
69.73
68.97
79
0
52
32
22
10.0
313
0.50
T35362
Timing belt pulley inch p...
TL 24 L 100
T35362
16F
St
24
1108
28
72.77
72.00
79
0
52
32
22
10.0
313
0.64
T35363
Timing belt pulley inch p...
TL 25 L 100
T35363
16F
St
25
1108
28
75.80
75.04
93
0
54
32
22
10.0
314
0.68
T35364
Timing belt pulley inch p...
TL 26 L 100
T35364
16F
St
26
1108
28
78.83
78.07
87
0
60
32
22
10.0
315
0.70
T35365
Timing belt pulley inch p...
TL 27 L 100
T35365
16F
St
27
1108
28
81.86
81.10
87
0
60
32
22
10.0
315
0.83
T35366
Timing belt pulley inch p...
TL 28 L 100
T35366
16F
St
28
1108
28
84.89
84.13
91
0
65
32
22
10.0
316
0.85
T35367
Timing belt pulley inch p...
TL 30 L 100
T35367
16F
St
30
1108
32
90.96
90.20
97
0
71
32
25
7.0
318
0.90
T35368
Timing belt pulley inch p...
TL 32 L 100
T35368
16F
St
32
1108
32
97.02
96.26
103
0
75
32
25
7.0
320
1.05
T35369
Timing belt pulley inch p...
TL 36 L 100
T35369
16F
St
36
1610
42
109.15
108.39
115
0
86
32
25
7.0
323
1.40
T35370
Timing belt pulley inch p...
TL 40 L 100
T35370
16F
St
40
1610
42
121.28
120.51
127
0
96
32
25
7.0
327
1.65
T35371
Timing belt pulley inch p...
TL 48 L 100
T35371
17F
St
48
1610
42
145.53
144.77
152
92
120
32
25
7.0
334
2.80
T35372
Timing belt pulley inch p...
TL 60 L 100
T35372
19
St
60
1610
42
181.91
181.15
0
92
166
32
25
3.5
0
2.70
T35373
Timing belt pulley inch p...
TL 72 L 100
T35373
22
GG
72
1610
50
218.30
217.53
0
106
202
32
32
0.0
0
2.96
T35374
Timing belt pulley inch p...
TL 84 L 100
T35374
22
GG
84
2012
50
254.68
253.90
0
106
236
32
32
0.0
0
3.87
T35375
Timing belt pulley inch p...
TL 96 L 100
T35375
22
GG
96
2012
50
291.06
290.30
0
106
270
32
32
0.0
0
4.64
T35376
Timing belt pulley inch p...
TL 120 L 100
T35376
22
GG
120
2012
50
363.83
363.07
0
106
343
32
32
0.0
0
6.37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表