您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys XH 300 for belt width 300 (3" = 76,2 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/pilot_bore/t_belt_pulleys_with_pilot_bore_xh300_asmtab.prj},{NB=T42024},{NAME=Timing belt pulley inch profile 24 XH 300/2F},{DESCRIPTION=24 XH 300},{CNSORDERNO=T42024},{TYPE=2F},{MAT=St},{Z=24},{DP=169.79},{DE=166.99},{DF=183},{DM=120},{F=92},{L=110},{D=28},{N=406},{KG=15.77},{I=145},{VER=300},{PPATH=t_belt_pulleys_with_pilot_bore_xh_asmtpl.prj},{CNSORDERNO2=16300024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T42019
Timing belt pulley inch p...
18 XH 300
T42019
2F
St
18
127.34
124.55
138
100
92
110
28
401
8.90
T42020
Timing belt pulley inch p...
19 XH 300
T42020
2F
St
19
134.41
131.62
146
100
92
110
28
402
9.20
T42021
Timing belt pulley inch p...
20 XH 300
T42021
2F
St
20
141.49
138.69
154
100
92
110
28
403
10.61
T42022
Timing belt pulley inch p...
21 XH 300
T42022
2F
St
21
148.56
145.77
160
110
92
110
28
404
11.87
T42023
Timing belt pulley inch p...
22 XH 300
T42023
2F
St
22
155.64
152.84
168
110
92
110
28
405
13.08
T42024
Timing belt pulley inch p...
24 XH 300
T42024
2F
St
24
169.79
166.99
183
120
92
110
28
406
15.77
T42025
Timing belt pulley inch p...
25 XH 300
T42025
2F
St
25
176.86
174.07
188
120
92
110
28
407
17.13
T42026
Timing belt pulley inch p...
26 XH 300
T42026
2F
St
26
183.93
181.14
198
120
92
110
28
409
18.55
T42027
Timing belt pulley inch p...
27 XH 300
T42027
2F
St
27
191.01
188.22
200
120
92
110
28
410
19.90
T42028
Timing belt pulley inch p...
28 XH 300
T42028
2F
St
28
198.09
195.29
211
150
92
110
28
411
22.27
T42029
Timing belt pulley inch p...
30 XH 300
T42029
2F
St
30
212.23
209.44
226
150
92
110
28
412
25.39
T42030
Timing belt pulley inch p...
32 XH 300
T42030
2F
St
32
226.38
223.59
240
150
92
110
28
414
28.73
T42031
Timing belt pulley inch p...
34 XH 300
T42031
2F
St
34
240.53
237.74
256
150
92
110
28
415
34.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表