您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies BK70 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk/locking_assemblies_bk70_asmtab.prj},{NB=T78138},{NAME=Locking assembly BK70 55x85 self-centering},{DXD=55x85},{D=55.000},{DD=85},{CNSORDERNO=T78138},{L1=30},{L2=36},{L3=47},{B=55.0},{MT=3202},{FASS=116},{PW=208},{PN=135},{N=8},{TIP=M8x30},{MS=41},{KG=1.10},{SD=8.000},{SL=30},{P=1.250},{PPATH=locking_assemblies_bk70_asmtpl.prj},{CNSORDERNO2=BK070055085}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
528092
Locking assembly BK70 19x...
19x47
528092
26
31
39
45.0
307
32
193
78
4
M6x25
17
0.39
T62573
Locking assembly BK70 20x...
20x47
T62573
26
31
39
45.0
323
32
183
78
4
M6x25
17
0.38
T62574
Locking assembly BK70 22x...
22x47
T62574
26
31
39
45.0
355
32
166
78
4
M6x25
17
0.37
T78130
Locking assembly BK70 24x...
24x50
T78130
26
31
39
45.0
582
48
229
110
6
M6x25
17
0.43
T62572
Locking assembly BK70 25x...
25x50
T62572
26
31
39
45.0
606
48
220
110
6
M6x25
17
0.42
T78131
Locking assembly BK70 28x...
28x55
T78131
26
31
39
45.0
679
48
196
100
6
M6x25
17
0.55
T62571
Locking assembly BK70 30x...
30x55
T62571
26
31
39
45.0
727
48
183
100
6
M6x25
17
0.56
T78132
Locking assembly BK70 32x...
32x60
T78132
26
31
39
45.0
1033
65
229
122
8
M6x25
17
0.60
T78133
Locking assembly BK70 35x...
35x60
T78133
26
31
39
45.0
1130
65
209
122
8
M6x25
17
0.50
T78134
Locking assembly BK70 38x...
38x65
T78134
26
31
39
45.0
1227
65
193
113
8
M6x25
17
0.60
T62570
Locking assembly BK70 40x...
40x65
T62570
26
31
39
45.0
1292
65
183
113
8
M6x25
17
0.60
T78135
Locking assembly BK70 42x...
42x75
T78135
30
36
47
55.0
1835
87
204
115
6
M8x30
41
1.00
T78136
Locking assembly BK70 45x...
45x75
T78136
30
36
47
55.0
1966
87
191
115
6
M8x30
41
1.00
T78137
Locking assembly BK70 48x...
48x80
T78137
30
36
47
55.0
2097
87
179
107
6
M8x30
41
1.10
T61878
Locking assembly BK70 50x...
50x80
T61878
30
36
47
55.0
2184
87
172
107
6
M8x30
41
1.00
T78138
Locking assembly BK70 55x...
55x85
T78138
30
36
47
55.0
3202
116
208
135
8
M8x30
41
1.10
T78139
Locking assembly BK70 60x...
60x90
T78139
30
36
47
55.0
3493
116
191
127
8
M8x30
41
1.20
T78140
Locking assembly BK70 65x...
65x95
T78140
30
36
47
55.0
3784
116
176
120
8
M8x30
41
1.30
T62569
Locking assembly BK70 70x...
70x110
T62569
40
46
57
67.0
6607
189
199
127
8
M10x35
83
2.20
T78141
Locking assembly BK70 75x...
75x115
T78141
40
46
62
72.0
7079
189
186
121
8
M10x35
83
2.50
T78142
Locking assembly BK70 80x...
80x120
T78142
40
46
62
72.0
7551
189
174
116
8
M10x35
83
2.60
T78143
Locking assembly BK70 85x...
85x125
T78143
40
46
62
72.0
10029
236
205
139
10
M10x35
83
2.80
T46339
Locking assembly BK70 90x...
90x130
T46339
40
46
62
72.0
10619
236
193
134
10
M10x35
83
2.70
T78144
Locking assembly BK70 95x...
95x135
T78144
40
46
62
72.0
11209
236
183
129
10
M10x35
83
2.90
T78145
Locking assembly BK70 100...
100x145
T78145
46
52
77
89.0
13738
275
176
121
8
M12x45
145
3.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表