您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies BK11 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk/locking_assemblies_bk11_asmtab.prj},{NB=T78214},{NAME=Locking assembly BK11 75x115 self-centering},{DXD=75x115},{D=75},{DD=115},{CNSORDERNO=T78214},{L1=70},{L2=78},{B=88},{MT=11733},{FASS=313},{PW=220},{PN=115},{N=10},{TIP=M10x60},{MS=83},{KG=3.30},{SD=10},{SL=60},{P=1.500},{PPATH=locking_assemblies_bk11_asmtpl.prj},{CNSORDERNO2=BK011075115}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
[°]
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
493014
Locking assembly BK11 25x...
25x55
493014
32
40
46
799
64
314
107
6
M6x35
17
0.50
527971
Locking assembly BK11 28x...
28x55
527971
32
40
46
895
64
281
107
6
M6x35
17
0.60
T78202
Locking assembly BK11 30x...
30x55
T78202
32
40
46
959
64
262
107
6
M6x35
17
0.60
T78203
Locking assembly BK11 35x...
35x60
T78203
44
54
60
1306
75
185
83
7
M6x45
17
0.70
436871
Locking assembly BK11 38x...
38x75
436871
44
54
62
2567
135
308
121
7
M8x50
41
0.70
223858
Locking assembly BK11 40x...
40x75
223858
44
54
62
2702
135
293
121
7
M8x50
41
1.04
T78206
Locking assembly BK11 42x...
42x75
T78206
44
54
62
2837
135
279
121
7
M8x50
41
1.00
T78207
Locking assembly BK11 45x...
45x75
T78207
44
54
62
3040
135
260
121
7
M8x50
41
0.90
T78208
Locking assembly BK11 48x...
48x80
T78208
56
64
72
3707
154
216
102
8
M8x55
41
1.40
T78209
Locking assembly BK11 50x...
50x80
T78209
56
64
72
3861
154
207
102
8
M8x55
41
1.30
T78210
Locking assembly BK11 55x...
55x85
T78210
56
64
72
4779
174
212
108
9
M8x55
41
1.34
T78211
Locking assembly BK11 60x...
60x90
T78211
56
64
72
5793
193
216
113
10
M8x55
41
1.60
T78212
Locking assembly BK11 65x...
65x95
T78212
56
64
72
6276
193
199
107
10
M8x55
41
1.80
T78213
Locking assembly BK11 70x...
70x110
T78213
70
78
88
10951
313
235
120
10
M10x60
83
3.00
T78214
Locking assembly BK11 75x...
75x115
T78214
70
78
88
11733
313
220
115
10
M10x60
83
3.30
T78215
Locking assembly BK11 80x...
80x120
T78215
70
78
88
13768
344
227
121
11
M10x60
83
3.50
T78216
Locking assembly BK11 85x...
85x125
T78216
70
78
88
15959
376
233
127
12
M10x60
83
3.70
T78217
Locking assembly BK11 90x...
90x130
T78217
70
78
88
16898
376
220
122
12
M10x60
83
3.80
T78218
Locking assembly BK11 95x...
95x135
T78218
70
78
88
17837
376
208
117
12
M10x60
83
5.00
T78219
Locking assembly BK11 100...
100x145
T78219
90
100
112
25029
501
211
113
11
M12x80
145
6.00
527972
Locking assembly BK11 110...
110x155
527972
90
100
112
30039
546
209
115
12
M12x80
145
6.20
453037
Locking assembly BK11 120...
120x165
453037
90
100
112
38226
637
224
127
14
M12x80
145
7.20
527973
Locking assembly BK11 130...
130x180
527973
104
116
130
48270
743
201
117
12
M14x90
230
10.00
492176
Locking assembly BK11 140...
140x190
492176
104
116
130
60654
866
217
129
14
M14x90
230
10.20
527974
Locking assembly BK11 150...
150x200
527974
104
116
130
69628
928
217
132
15
M14x90
230
10.80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表