您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
EF-Drill DIN 6537 L IK DIN 6535 - HA
EMUGE-FRANKEN
EMUGE
Twist Drill
EMUGE-GG
Powered by
CAD模型選擇
{emuge/emuge/spiralbohrer/emuge-gg/ef-drill20din20653720l20ik20din20653520-20ha.prj},{NB=TA212444.0890},{J21=TA212444.0890},{BLD=1},{A11=8.90},{C12=1},{B3=63},{B4=49},{B5=103},{B71=101.379},{C3=10},{D1=2},{H22=4},{B6=61},{B7=1.621},{C32=0},{C33=-0.009},{C4=40},{D3=30.221},{D4=48.0},{H21=4},{J7=0},{SHA256=LQONBVwY2UNbPInoFWWBumSAmORZ0rM2cOlpHDqsmJk=},{INAME=TA2124442e0890_gen},{NAME=TA212444.0890_gen},{DOC=ef-drill20din20653720l20ik20din20653520-20ha/ta212444_0890.pdf},{NSM=DIN4000-81},{J22=EF-Drill-GG-6537L-AI4-ACT2},{J3=EMUGE},{H3=K45F},{J1=DIN 6537},{J11=A},{J6=ZYL01000115},{J8=BVB},{C11=ZYL},{C2=0100},{C31=h6},{E1=140.0},{F1=R},{H11=HC},{H5=ALCR-T2},{DXF=ef-drill20din20653720l20ik20din20653520-20ha/ta212444_0890.dxf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NSM
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A11
Cutting Diameter Min
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
B3
Protruding Length
[mm]
B4
Usable Length
[mm]
B5
Overall Length
[mm]
B71
Functional Length
[mm]
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D1
Flute Count
ⁿ/ₐ
E1
Angle First Step
[Grad]
F1
Cutting Direction
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
B6
Flute Length
[mm]
B7
Plug Length
[mm]
C32
Shank Diameter, Max
[mm]
C33
Shank Diameter, Min
[mm]
C4
Shank Length
[mm]
D3
Flute Helix Angle
ⁿ/ₐ
D4
Flute Helix Pitch
[mm]
H21
Coolant Entry Style Code
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
TA212444.0280
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0280
1
K45F
DIN 6537
A
ZYL00600115
BVB
2.80
ZYL
1
25
17
61
60.490
60
6
h6
2
140.0
R
HC
4
ALCR-T2
22
0.510
0
-0.008
36
29.576
15.5
4
0
TA212444.0285
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0285
1
K45F
DIN 6537
A
ZYL00600115
BVB
2.85
ZYL
1
25
17
61
60.481
60
6
h6
2
140.0
R
HC
4
ALCR-T2
22
0.519
0
-0.008
36
30.013
15.5
4
0
TA212444.0290
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0290
1
K45F
DIN 6537
A
ZYL00600115
BVB
2.90
ZYL
1
25
17
61
60.472
60
6
h6
2
140.0
R
HC
4
ALCR-T2
22
0.528
0
-0.008
36
30.446
15.5
4
0
TA212444.0300
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0300
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.00
ZYL
1
30
23
66
65.454
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.546
0
-0.008
36
27.637
18.0
4
0
TA212444.0310
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0310
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.10
ZYL
1
30
23
66
65.435
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.565
0
-0.008
36
28.416
18.0
4
0
TA212444.0315
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0315
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.15
ZYL
1
30
23
66
65.426
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.574
0
-0.008
36
28.801
18.0
4
0
TA212444.0320
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0320
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.20
ZYL
1
30
23
66
65.417
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.583
0
-0.008
36
29.184
18.0
4
0
TA212444.0325
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0325
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.25
ZYL
1
30
23
66
65.408
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.592
0
-0.008
36
29.563
18.0
4
0
TA212444.0330
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0330
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.30
ZYL
1
30
23
66
65.399
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.601
0
-0.008
36
29.940
18.0
4
0
TA212444.0335
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0335
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.35
ZYL
1
30
23
66
65.389
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.611
0
-0.008
36
30.314
18.0
4
0
TA212444.0338
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0338
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.38
ZYL
1
30
23
66
65.384
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.616
0
-0.008
36
30.537
18.0
4
0
TA212444.0340
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0340
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.40
ZYL
1
30
23
66
65.380
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.620
0
-0.008
36
30.685
18.0
4
0
TA212444.0350
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0350
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.50
ZYL
1
30
23
66
65.362
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.638
0
-0.008
36
27.637
21.0
4
0
TA212444.0355
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0355
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.55
ZYL
1
30
23
66
65.353
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.647
0
-0.008
36
27.972
21.0
4
0
TA212444.0360
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0360
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.60
ZYL
1
30
23
66
65.344
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.656
0
-0.008
36
28.305
21.0
4
0
TA212444.0365
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0365
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.65
ZYL
1
30
23
66
65.335
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.665
0
-0.008
36
28.636
21.0
4
0
TA212444.0370
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0370
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.70
ZYL
1
30
23
66
65.326
60
6
h6
2
140.0
R
HC
4
ALCR-T2
28
0.674
0
-0.008
36
28.965
21.0
4
0
TA212444.0380
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0380
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.80
ZYL
1
38
29
74
73.308
60
6
h6
2
140.0
R
HC
4
ALCR-T2
36
0.692
0
-0.008
36
29.617
21.0
4
0
TA212444.0388
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0388
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.88
ZYL
1
38
29
74
73.293
60
6
h6
2
140.0
R
HC
4
ALCR-T2
36
0.707
0
-0.008
36
30.133
21.0
4
0
TA212444.0390
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0390
1
K45F
DIN 6537
A
ZYL00600115
BVB
3.90
ZYL
1
38
29
74
73.289
60
6
h6
2
140.0
R
HC
4
ALCR-T2
36
0.711
0
-0.008
36
30.261
21.0
4
0
TA212444.0400
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0400
1
K45F
DIN 6537
A
ZYL00600115
BVB
4.00
ZYL
1
38
29
74
73.271
60
6
h6
2
140.0
R
HC
4
ALCR-T2
36
0.729
0
-0.008
36
30.896
21.0
4
0
TA212444.0410
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0410
1
K45F
DIN 6537
A
ZYL00600115
BVB
4.10
ZYL
1
38
29
74
73.253
60
6
h6
2
140.0
R
HC
4
ALCR-T2
36
0.747
0
-0.008
36
27.259
25.0
4
0
TA212444.0415
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0415
1
K45F
DIN 6537
A
ZYL00600115
BVB
4.15
ZYL
1
38
29
74
73.244
60
6
h6
2
140.0
R
HC
4
ALCR-T2
36
0.756
0
-0.008
36
27.542
25.0
4
0
TA212444.0420
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0420
1
K45F
DIN 6537
A
ZYL00600115
BVB
4.20
ZYL
1
38
29
74
73.235
60
6
h6
2
140.0
R
HC
4
ALCR-T2
36
0.765
0
-0.008
36
27.825
25.0
4
0
TA212444.0430
DIN4000-81
EF-Drill-GG-6537L-AI4-ACT...
EMUGE
TA212444.0430
1
K45F
DIN 6537
A
ZYL00600115
BVB
4.30
ZYL
1
38
29
74
73.217
60
6
h6
2
140.0
R
HC
4
ALCR-T2
36
0.783
0
-0.008
36
28.385
25.0
4
0
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EF-Drill DIN 6537 K AK DIN 6535 - HA
EMUGE-FRANKEN
23.11.2017
1260 - DIN 338 DRILL
Gühring
05.04.2024
Gripos - Machine vice
Gressel
03.07.2023
DIN 6535 - HA
EMUGE-FRANKEN
23.11.2017
1146 - DIN 338 DRILL
Gühring
05.04.2024
2712 - DIN 6537L NANOFIRE RATIO DRILL
Gühring
05.04.2024
Ball screw drive KGT
Neff Gewindetriebe
03.05.2024
SKABA - Adapter for Short Bit
NBK (Nabeya Bi-tech Kaisha)
17.10.2022
IK DIN 6535 - HE
EMUGE-FRANKEN
23.11.2017
8xD IK DIN 6535 - HA
EMUGE-FRANKEN
23.11.2017
1818A
EMUGE-FRANKEN
23.11.2017
EF-Drill DIN 6537 L IK DIN 6535 - HE
EMUGE-FRANKEN
23.11.2017
IK DIN 6535 - HA
EMUGE-FRANKEN
23.11.2017
Lead Screw / Ball Screw Linear Actuator - LoPro Linear Actuator
Bishop-Wisecarver
02.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表