您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TB-110 - T-Bolt - Square Head
Reid Supply
Tooling, Positioning & Fastening
Screws & Bolts
Bolts
Tooling Bolts
T-Bolts
Square Head T-Bolts
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k08000000/l3_k08010000/l4_k08010100/l5_k08010104/p091180/tb-110.prj},{NB=TB-21},{PN=TB-21},{HIDDEN=No},{AMERSID=1103808},{APACID=-},{EMEAID=-},{THREADA=5/8-11},{BB=3 1/2 },{B=3.50000000},{CC=2 },{C=2.00000000},{DD= 13/32},{D=0.40625000},{EE=1 1/8 },{E=1.12500000},{TABLESLOT=0.62500000},{A2=0.625},{PITCH=0.09091},{URL=https://www.reidsupply.com/en-us/p/bolts/tb-21}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
THREADA
A Thead Size
ⁿ/ₐ
B
B Stud Length
[Inch]
C
C Thread Length
[Inch]
D
D Head Height
[Inch]
E
E Head Width
[Inch]
TABLESLOT
Table Slot
[Inch]
TB-110
TB-110
1103791
-
-
3/8-16
1 1/2
1
1/4
11/16
3/8
TB-111
TB-111
1103792
-
-
3/8-16
2
1 1/2
1/4
11/16
3/8
TB-112
TB-112
1103793
-
-
3/8-16
2 1/2
2
1/4
11/16
3/8
TB-113
TB-113
1103794
-
-
3/8-16
3
2
1/4
11/16
3/8
TB-114
TB-114
1103795
-
-
3/8-16
3 1/2
2
1/4
11/16
3/8
TB-115
TB-115
1103796
-
-
3/8-16
4
2
1/4
11/16
3/8
TB-116
TB-116
1103797
-
-
3/8-16
5
2
1/4
11/16
3/8
TB-117
TB-117
1103798
-
-
3/8-16
6
2
1/4
11/16
3/8
TB-118
TB-118
1103799
-
-
3/8-16
7
2
1/4
11/16
3/8
TB-119
TB-119
1103800
-
-
3/8-16
8
2
1/4
11/16
3/8
TB-5
TB-5
1103828
-
-
1/2-13
3 1/2
2
5/16
7/8
1/2
TB-6
TB-6
1103834
-
-
1/2-13
4
2
5/16
7/8
1/2
TB-7
TB-7
1103836
-
-
1/2-13
4 1/2
2
1/4
7/8
1/2
TB-8
TB-8
1103837
-
-
1/2-13
5
2
5/16
7/8
1/2
TB-10
TB-10
1103789
-
-
1/2-13
6
2
5/16
7/8
1/2
TB-11
TB-11
1103790
-
-
1/2-13
7
2
5/16
7/8
1/2
TB-12
TB-12
1103801
-
-
1/2-13
8
2
5/16
7/8
1/2
TB-14
TB-14
1103802
-
-
1/2-13
10
2
5/16
7/8
1/2
TB-16
TB-16
1103803
-
-
1/2-13
12
2
5/16
7/8
1/2
TB-17
TB-17
1103804
-
-
5/8-11
1 1/2
1
13/32
1 1/8
5/8
TB-18
TB-18
1103805
-
-
5/8-11
2
1 1/2
13/32
1 1/8
5/8
TB-19
TB-19
1103806
-
-
5/8-11
2 1/2
2
13/32
1 1/8
5/8
TB-20
TB-20
1103807
-
-
5/8-11
3
2
13/32
1 1/8
5/8
TB-21
TB-21
1103808
-
-
5/8-11
3 1/2
2
13/32
1 1/8
5/8
TB-22
TB-22
1103809
-
-
5/8-11
4
2
13/32
1 1/8
5/8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表