您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPB-3 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPB
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spb/v_belt_pulleys_for_tl_spb_3.prj},{NB=TB030236},{DESCRIPTION=SPB 236 03},{CNSORDERNO=TB030236},{GROOVE=3},{DP=236},{DE=243},{TYPE=5},{TAPERBUSH=2517},{HM=65},{DM=117},{DI=193},{E=0},{F=63},{L=45},{R=18.0},{S=0.0},{KG=8.80},{TYPE1=SPB}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TB030100
SPB 100 03
TB030100
3
100
107
8
1610
42
0
62
0
63
25
0.0
38.0
1.90
TB030106
SPB 106 03
TB030106
3
106
113
8
1610
42
0
67
0
63
25
0.0
38.0
2.20
TB030112
SPB 112 03
TB030112
3
112
119
8
1610
42
0
72
0
63
25
0.0
38.0
2.40
TB030118
SPB 118 03
TB030118
3
118
125
2
1610
42
0
78
0
63
25
38.0
0.0
2.60
TB030125
SPB 125 03
TB030125
3
125
132
2
2012
50
0
82
0
63
32
31.0
0.0
3.20
TB030132
SPB 132 03
TB030132
3
132
139
2
2012
50
0
89
0
63
32
31.0
0.0
3.20
TB030140
SPB 140 03
TB030140
3
140
147
2
2012
50
0
97
0
63
32
31.0
0.0
3.60
TB030150
SPB 150 03
TB030150
3
150
157
2
2517
65
0
107
0
63
45
18.0
0.0
4.00
TB030160
SPB 160 03
TB030160
3
160
167
2
2517
65
0
117
0
63
45
18.0
0.0
4.50
TB030170
SPB 170 03
TB030170
3
170
177
2
2517
65
0
127
0
63
45
18.0
0.0
5.57
TB030180
SPB 180 03
TB030180
3
180
187
2
2517
65
0
137
0
63
45
18.0
0.0
5.90
TB030190
SPB 190 03
TB030190
3
190
197
2
2517
65
0
147
0
63
45
18.0
0.0
6.50
TB030200
SPB 200 03
TB030200
3
200
207
2
2517
65
0
157
0
63
45
18.0
0.0
6.70
TB030212
SPB 212 03
TB030212
3
212
219
6
2517
65
117
169
15
63
45
18.0
0.0
6.90
TB030224
SPB 224 03
TB030224
3
224
231
5
2517
65
117
181
0
63
45
18.0
0.0
7.50
TB030236
SPB 236 03
TB030236
3
236
243
5
2517
65
117
193
0
63
45
18.0
0.0
8.80
TB030250
SPB 250 03
TB030250
3
250
257
5
3020
75
144
207
0
63
51
12.0
0.0
10.20
TB030265
SPB 265 03
TB030265
3
265
272
5
3020
75
144
222
0
63
51
6.0
6.0
10.80
TB030280
SPB 280 03
TB030280
3
280
287
5
3020
75
144
237
0
63
51
6.0
6.0
11.30
TB030300
SPB 300 03
TB030300
3
300
307
5
3020
75
144
257
0
63
51
6.0
6.0
12.30
TB030315
SPB 315 03
TB030315
3
315
322
5
3020
75
144
272
0
63
51
6.0
6.0
13.50
TB030335
SPB 335 03
TB030335
3
335
342
5
3020
75
144
292
0
63
51
6.0
6.0
14.70
TB030355
SPB 355 03
TB030355
3
355
362
5
3020
75
144
312
0
63
51
6.0
6.0
14.00
TB030400
SPB 400 03
TB030400
3
400
407
4
3535
90
175
357
0
63
89
13.0
13.0
20.80
TB030450
SPB 450 03
TB030450
3
450
457
4
3535
90
175
407
0
63
89
26.0
0.0
24.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 3020 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-5 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 2102 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 3535 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-8 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-6 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表