您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. TB22F - Female swivel L adaptor
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap TB Version
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap_tb/art_tb22f.prj},{NB=TB22F0818},{VERSION=MAIN SERIES},{D=8},{G=1/8},{A=8.0},{B=27.0},{E=23.0},{SW=14},{PBOX=50},{CODEY=8},{CODEX=22F0818},{R1=7.500},{R2=0.000},{R3=5.500},{R4=6.800},{R5=5.250},{L1=6.500},{L2=13.400},{L3=1.500},{L4=10.500},{L5=1.600},{L6=6.500},{L7=0.000},{R6=2.000},{VER=2},{X=9.5},{RB1=3.0},{RB2=1.6},{LX=11.500},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
D
øD
[mm]
G
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
SW
[mm]
PBOX
Part in the box
ⁿ/ₐ
TB22F04M5
TB22F04M5
Main series
4
M5
5.5
20.5
19.0
10
50
TB22F0418
TB22F0418
Main series
4
1/8
8.5
24.0
19.0
14
50
TB22F0414
TB22F0414
Main series
4
1/4
11.0
27.0
19.0
17
50
TB22F06M5
TB22F06M5
Main series
6
M5
6.0
20.7
19.2
12
50
TB22F0618
TB22F0618
Main series
6
1/8
8.5
24.2
19.2
14
50
TB22F0614
TB22F0614
Main series
6
1/4
11.0
27.2
19.2
17
50
TB22F0638
TB22F0638
Main series
6
3/8
12.0
28.7
19.2
21
25
TB22F0818
TB22F0818
Main series
8
1/8
8.0
27.0
23.0
14
50
TB22F0814
TB22F0814
Main series
8
1/4
11.0
30.5
23.0
17
50
TB22F0838
TB22F0838
Main series
8
3/8
12.0
32.0
23.0
21
25
TB22F1014
TB22F1014
Main series
10
1/4
11.0
34.3
28.2
17
25
TB22F1038
TB22F1038
Main series
10
3/8
12.0
35.8
28.2
21
25
TB22F1012
TB22F1012
Main series
10
1/2
14.0
38.8
28.2
24
10
TB22F1214
TB22F1214
Main series
12
1/4
11.0
37.0
29.5
21
25
TB22F1238
TB22F1238
Main series
12
3/8
12.0
38.0
29.5
21
25
TB22F1212
TB22F1212
Main series
12
1/2
14.0
40.5
29.5
24
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表