您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TB7UP - Timing Belts - .080 Pitch (MXL) - For 1/8" to 1/4" Belt Width
WMBerg
INCH
Chain and Belt Drives
Max-M-Drive® Cable Drive Chain System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/max_m_drive_cable_drive_chain_system/a124.prj},{NB=TB7UP2-400},{PN=TB7UP2-400},{DES=MAX-M-DRIVE TIMING SERIES},{CN=Master Inch/Metric Catalog},{CP=A124},{P=0.080},{N=400},{PL=32.000},{W=1/8},{W1=0.2500},{A1=0.0180},{A2=0.0480},{A3=0.0240}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
P
Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PL
Pitch Length
[Inch]
W
Belt Width
[Inch]
TB7UP2-30
TB7UP2-30
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
30
2.400
1/8
TB7UP2-35
TB7UP2-35
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
35
2.280
1/8
TB7UP2-40
TB7UP2-40
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
40
3.200
1/8
TB7UP2-45
TB7UP2-45
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
45
3.600
1/8
TB7UP2-48
TB7UP2-48
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
48
3.840
1/8
TB7UP2-50
TB7UP2-50
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
50
4.000
1/8
TB7UP2-55
TB7UP2-55
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
55
4.400
1/8
TB7UP2-60
TB7UP2-60
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
60
4.800
1/8
TB7UP2-65
TB7UP2-65
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
65
5.200
1/8
TB7UP2-70
TB7UP2-70
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
70
5.600
1/8
TB7UP2-71
TB7UP2-71
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
71
5.680
1/8
TB7UP2-75
TB7UP2-75
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
75
6.000
1/8
TB7UP2-78
TB7UP2-78
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
78
6.240
1/8
TB7UP2-80
TB7UP2-80
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
80
6.400
1/8
TB7UP2-81
TB7UP2-81
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
81
6.480
1/8
TB7UP2-85
TB7UP2-85
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
85
6.800
1/8
TB7UP2-87
TB7UP2-87
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
87
6.960
1/8
TB7UP2-88
TB7UP2-88
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
88
7.040
1/8
TB7UP2-90
TB7UP2-90
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
90
7.200
1/8
TB7UP2-95
TB7UP2-95
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
95
7.600
1/8
TB7UP2-97
TB7UP2-97
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
97
7.760
1/8
TB7UP2-100
TB7UP2-100
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
100
8.000
1/8
TB7UP2-102
TB7UP2-102
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
102
8.160
1/8
TB7UP2-103
TB7UP2-103
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
103
8.240
1/8
TB7UP2-105
TB7UP2-105
MAX-M-DRIVE TIMING SERIES
Master Inch/Metric Catalo...
0.080
105
8.400
1/8
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S1 - Ground Stock - 1/4" to 1 1/4" Diameter Precision - 303 Stainless Steel
WMBerg
06.06.2023
TB37EF - Timing Belts - 3/8" Pitch (L)
WMBerg
06.06.2023
20TP - Timing Belt Pulleys - 1/5" Pitch (XXL) - .200 Circular Pitch
WMBerg
06.06.2023
MAE-NRZ-XL-037 - Standard Timing Belt, Inch Pitch, Pitch XL, Timing Belt Wi...
MÄDLER
26.04.2024
KQQ01 - Timing belt conveyor, head-driven 3-slot profile (50mm diameter), b...
Yiheda 3D Electronic Gallery
09.05.2024
TB7EF - Timing Belts - .080 Pitch (MXL) - For 1/8" to 1/4" Wide Belts
WMBerg
06.06.2023
MAE-ZR-T5-BR32-PU - T-Timing Belt, Profile T5, Timing Belt Width 32mm
MÄDLER
10.04.2024
TB5EF - Timing Belts - 5mm (Nominal) Circular Pitch HTD
WMBerg
06.06.2023
TP7A2W2 to TP7A4W2 - Timing Pulleys - .080 Pitch (MXL) - 1/8" Belt Width - ...
WMBerg
06.06.2023
P64A28 & P64S28 - Precision Spur Gears - 64 Pitch - 1/4" Bore - 3/16" Face ...
WMBerg
06.06.2023
KQR01 - Timing belt conveyor, heavy-duty motor built-in type, head drive do...
Yiheda 3D Electronic Gallery
09.05.2024
50TB-M - Timing Belt - 12.7mm (Nominal) Circular Pitch
WMBerg
06.06.2023
TB7EF-M - Timing Belts - 2mm (Nominal) Circular Pitch
WMBerg
06.06.2023
MAE-MW-ZR-T-TPU - Open-Length Timing Belt from Thermoplastic Polyurethane (...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表