您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TC-5905 - Manual Hold Down Clamps - Vertical
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Hold Down Clamps
Manual Hold Down Clamps - Vertical
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090100/p060700/tc-5905_asmtab.prj},{NB=TC-5905-B},{PN=TC-5905-B},{AMERSID=1104858},{APACID=-},{EMEAID=-},{A=6.24},{B=4.00},{C=1.27},{D=-},{E=-},{F=1.51},{G=-},{H=2.74},{J=-},{BAT=Solid},{BT=Straight},{HM=70 degrees},{BO=135},{HCL=750 lbs.},{BCON=S},{PPATH=p060700_asm_dir/tc-5905/tc-5905_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Overall Height
ⁿ/ₐ
B
B Overall Length
ⁿ/ₐ
C
C Height Under Bar
ⁿ/ₐ
D
D Base Length (Center to Center)
ⁿ/ₐ
E
E Base Width (Center to Center)
ⁿ/ₐ
F
F Base Length
ⁿ/ₐ
G
G Base Width
ⁿ/ₐ
H
H Base to End of Bar
ⁿ/ₐ
J
J Mounting Hole Diameter
ⁿ/ₐ
BAT
Bar Type
ⁿ/ₐ
BT
Base Type
ⁿ/ₐ
HM
Handle Moves
ⁿ/ₐ
BO
Bar Moves
ⁿ/ₐ
HCL
Holding Capacity
ⁿ/ₐ
TC-5905
TC-5905
1104893
-
-
6.75
4.00
1.51
1.00
1.50
1.50
2.13
2.49
0.24
Solid
Flanged
70 degrees
135
750 lbs.
TC-5905-B
TC-5905-B
1104858
-
-
6.24
4.00
1.27
-
-
1.51
-
2.74
-
Solid
Straight
70 degrees
135
750 lbs.
TC-5910
TC-5910
1104859
-
-
9.27
6.01
1.99
1.50
2.00
2.24
2.76
3.76
0.35
Solid
Flanged
71 degrees
132
1,600 lbs.
TC-5910-B
TC-5910-B
1104860
-
-
8.72
6.01
1.75
-
-
2.25
-
4.01
-
Solid
Straight
71 degrees
132
1,600 lbs.
TC-5915
TC-5915
1104861
-
-
11.25
7.99
3.72
2.00
2.75
2.95
3.88
5.00
0.55
Solid
Flanged
74 degrees
132
2,750 lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表