您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH110 - Screws with internal hexagon, DIN 912
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th110.prj},{NB=TH 110 / M22x200( P=1.5)},{TYPE=TH 110},{COMPANY=MSP},{IDNR=},{GEWINDE=1},{D=22.0},{P=1.500},{DIN962THREAD=},{L=200.0},{DIN962OPT1=},{DIN962OPT2=},{DIN962OPT3=},{BX=56},{DK=33.000},{DA=24.400},{DS=22.000},{E=19.440},{F=2.040},{K=22.000},{R=0.800},{S=17.000},{T=11.000},{V=2.200},{DW=31.810},{W=9.400},{CNSAVOID=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
TH 110 / M1.4x2
TH 110 / M1.4x2
TH 110
MSP
1.4
1.032
0.300
2.0
1.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
TH 110 / M1.4x2.5
TH 110 / M1.4x2.5
TH 110
MSP
1.4
1.032
0.300
2.5
1.600
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
TH 110 / M1.4x3
TH 110 / M1.4x3
TH 110
MSP
1.4
1.032
0.300
3.0
2.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
TH 110 / M1.4x4
TH 110 / M1.4x4
TH 110
MSP
1.4
1.032
0.300
4.0
3.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
TH 110 / M1.4x5
TH 110 / M1.4x5
TH 110
MSP
1.4
1.032
0.300
5.0
4.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
TH 110 / M1.4x6
TH 110 / M1.4x6
TH 110
MSP
1.4
1.032
0.300
6.0
5.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
TH 110 / M1.4x8
TH 110 / M1.4x8
TH 110
MSP
1.4
1.032
0.300
8.0
7.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
TH 110 / M1.4x10
TH 110 / M1.4x10
TH 110
MSP
1.4
1.032
0.300
10.0
9.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
TH 110 / M1.4x12
TH 110 / M1.4x12
TH 110
MSP
1.4
1.032
0.300
12.0
11.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
TH 110 / M1.6x3
TH 110 / M1.6x3
TH 110
MSP
1.6
1.171
0.350
3.0
1.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
TH 110 / M1.6x2.5
TH 110 / M1.6x2.5
TH 110
MSP
1.6
1.171
0.350
2.5
1.450
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
TH 110 / M1.6x4
TH 110 / M1.6x4
TH 110
MSP
1.6
1.171
0.350
4.0
2.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
TH 110 / M1.6x5
TH 110 / M1.6x5
TH 110
MSP
1.6
1.171
0.350
5.0
3.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
TH 110 / M1.6x6
TH 110 / M1.6x6
TH 110
MSP
1.6
1.171
0.350
6.0
4.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
TH 110 / M1.6x8
TH 110 / M1.6x8
TH 110
MSP
1.6
1.171
0.350
8.0
6.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
TH 110 / M1.6x10
TH 110 / M1.6x10
TH 110
MSP
1.6
1.171
0.350
10.0
8.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
TH 110 / M1.6x12
TH 110 / M1.6x12
TH 110
MSP
1.6
1.171
0.350
12.0
10.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
TH 110 / M1.6x16
TH 110 / M1.6x16
TH 110
MSP
1.6
1.171
0.350
16.0
14.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
TH 110 / M2x3
TH 110 / M2x3
TH 110
MSP
2.0
1.509
0.400
3.0
1.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
TH 110 / M2x4
TH 110 / M2x4
TH 110
MSP
2.0
1.509
0.400
4.0
2.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
TH 110 / M2x5
TH 110 / M2x5
TH 110
MSP
2.0
1.509
0.400
5.0
3.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
TH 110 / M2x6
TH 110 / M2x6
TH 110
MSP
2.0
1.509
0.400
6.0
4.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
TH 110 / M2x8
TH 110 / M2x8
TH 110
MSP
2.0
1.509
0.400
8.0
6.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
TH 110 / M2x10
TH 110 / M2x10
TH 110
MSP
2.0
1.509
0.400
10.0
8.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
TH 110 / M2x12
TH 110 / M2x12
TH 110
MSP
2.0
1.509
0.400
12.0
10.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表