您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH 794 - Drill bushings without collar DIN 179, Form A
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th794.prj},{NB=TH 794 / 18x28},{TYPE=TH 794},{IDNR=},{COMPANY=MSP},{D1=18.000},{D1X=(15:18]},{D2=26.000},{L1=28},{LK=16.000},{LM=28.000},{LL=36.000},{L3=1.500},{R=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D2
External diameter (n6)
[mm]
LK
Length short
[mm]
LM
Length medium
[mm]
LL
Length long
[mm]
L3
Chamfer
[mm]
R
Rounding radius
[mm]
TH 794 / 1x9
TH 794 / 1x9
TH 794
MSP
3.000
6.000
9.000
9.000
1.000
1.000
TH 794 / 1.8x9
TH 794 / 1.8x9
TH 794
MSP
4.000
6.000
9.000
9.000
1.000
1.000
TH 794 / 2.6x9
TH 794 / 2.6x9
TH 794
MSP
5.000
6.000
9.000
9.000
1.000
1.000
TH 794 / 3.3x12
TH 794 / 3.3x12
TH 794
MSP
6.000
8.000
12.000
16.000
1.000
1.000
TH 794 / 4x12
TH 794 / 4x12
TH 794
MSP
7.000
8.000
12.000
16.000
1.000
1.000
TH 794 / 5x12
TH 794 / 5x12
TH 794
MSP
8.000
8.000
12.000
16.000
1.000
1.000
TH 794 / 6x16
TH 794 / 6x16
TH 794
MSP
10.000
10.000
16.000
20.000
1.250
1.500
TH 794 / 8x16
TH 794 / 8x16
TH 794
MSP
12.000
10.000
16.000
20.000
1.250
1.500
TH 794 / 10x20
TH 794 / 10x20
TH 794
MSP
15.000
12.000
20.000
25.000
1.500
2.000
TH 794 / 12x20
TH 794 / 12x20
TH 794
MSP
18.000
12.000
20.000
25.000
1.500
2.000
TH 794 / 15x28
TH 794 / 15x28
TH 794
MSP
22.000
16.000
28.000
36.000
1.500
2.000
TH 794 / 18x28
TH 794 / 18x28
TH 794
MSP
26.000
16.000
28.000
36.000
1.500
2.000
TH 794 / 22x36
TH 794 / 22x36
TH 794
MSP
30.000
20.000
36.000
45.000
2.500
3.000
TH 794 / 26x36
TH 794 / 26x36
TH 794
MSP
35.000
20.000
36.000
45.000
2.500
3.000
TH 794 / 30x45
TH 794 / 30x45
TH 794
MSP
42.000
25.000
45.000
56.000
2.500
3.000
TH 794 / 35x45
TH 794 / 35x45
TH 794
MSP
48.000
25.000
45.000
56.000
2.500
3.000
TH 794 / 42x56
TH 794 / 42x56
TH 794
MSP
55.000
30.000
56.000
67.000
3.000
3.500
TH 794 / 48x56
TH 794 / 48x56
TH 794
MSP
62.000
30.000
56.000
67.000
3.000
3.500
TH 794 / 55x56
TH 794 / 55x56
TH 794
MSP
70.000
30.000
56.000
67.000
3.000
3.500
TH 794 / 63x67
TH 794 / 63x67
TH 794
MSP
78.000
35.000
67.000
78.000
3.000
4.000
TH 794 / 70x67
TH 794 / 70x67
TH 794
MSP
85.000
35.000
67.000
78.000
3.000
4.000
TH 794 / 78x78
TH 794 / 78x78
TH 794
MSP
95.000
40.000
78.000
105.000
3.000
4.000
TH 794 / 85x78
TH 794 / 85x78
TH 794
MSP
105.000
40.000
78.000
105.000
3.000
4.000
TH 794 / 95x89
TH 794 / 95x89
TH 794
MSP
115.000
45.000
89.000
112.000
3.000
4.000
TH 794 / 105x89
TH 794 / 105x89
TH 794
MSP
125.000
45.000
89.000
112.000
3.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表