您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
H 150 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentateperbussola/h_150.prj},{NB=TH15027},{MAT=Acciaio},{FLA=Con flangia},{COD=27H150},{CODE=TH15027},{TYPE=5F},{CFL=FL074},{BUSH=1610.000},{MB=42},{DP=109.15},{DE=107.78},{DF=115.000},{DM=0.0},{DI=85},{F=45.0},{S=25},{R=20.0},{WEIGHT=1.60},{DFX=115.000},{DIX=85.000},{Z=27.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
[mm]
TH10016
Steel
With flanges
16H100
TH10016
5F
FL061
1108.000
28
64.68
63.31
70.000
0.0
45
31.0
22
9.0
0.40
16.000
TH15018
Steel
With flanges
18H150
TH15018
5F
FL063
1210.000
32
72.77
71.39
79.000
0.0
52
45.0
25
20.0
0.60
18.000
TH15019
Steel
With flanges
19H150
TH15019
5F
FL064
1210.000
32
76.81
75.44
82.500
0.0
56
45.0
25
20.0
0.70
19.000
TH15020
Steel
With flanges
20H150
TH15020
5F
FL076
1210.000
32
80.55
79.48
87.000
0.0
60
45.0
25
20.0
0.80
20.000
TH15021
Steel
With flanges
21H150
TH15021
5F
FL066
1210.000
32
84.89
83.52
91.000
0.0
64
45.0
25
20.0
1.00
21.000
TH15022
Steel
With flanges
22H150
TH15022
5F
FL067
1210.000
32
88.94
87.56
94.000
0.0
67
45.0
25
20.0
1.20
22.000
TH15023
Steel
With flanges
23H150
TH15023
5F
FL068
1610.000
42
92.98
91.61
97.000
0.0
70
45.0
25
20.0
1.30
23.000
TH15024
Steel
With flanges
24H150
TH15024
5F
FL070
1610.000
42
97.02
95.65
102.000
0.0
74
45.0
25
20.0
1.00
24.000
TH15025
Steel
With flanges
25H150
TH15025
5F
FL071
1610.000
42
101.06
99.69
106.000
0.0
77
45.0
25
20.0
1.20
25.000
TH15026
Steel
With flanges
26H150
TH15026
5F
FL072
1610.000
42
105.11
103.73
112.000
0.0
82
45.0
25
20.0
1.40
26.000
TH15027
Steel
With flanges
27H150
TH15027
5F
FL074
1610.000
42
109.15
107.78
115.000
0.0
85
45.0
25
20.0
1.60
27.000
TH15028
Steel
With flanges
28H150
TH15028
5F
FL075
1610.000
42
113.19
111.82
120.000
0.0
90
45.0
25
20.0
1.80
28.000
TH15030
Steel
With flanges
30H150
TH15030
5F
FL078
1610.000
42
121.28
119.90
128.000
0.0
98
45.0
25
20.0
2.30
30.000
TH15032
Steel
With flanges
32H150
TH15032
5WF
FL080
1610.000
42
129.36
127.99
135.000
80.0
106
45.0
25
20.0
2.30
32.000
TH15036
Steel
With flanges
36H150
TH15036
5WF
FL085
1610.000
42
145.53
144.16
150.000
92.0
121
45.0
25
20.0
3.10
36.000
TH15040
Steel
With flanges
40H150
TH15040
5WF
FL090
1610.000
42
161.70
160.33
168.000
92.0
138
45.0
25
20.0
4.00
40.000
TH15044
Steel
With flanges
44H150
TH15044
5WF
FL095
2012.000
50
177.87
176.50
184.000
106.0
152
45.0
32
13.0
4.40
44.000
TH15048
Steel
With flanges
48H150
TH15048
5WF
FL100
2012.000
50
194.04
192.67
200.000
106.0
169
45.0
32
13.0
4.80
48.000
TH15060
Cast iron
Without flanges
60H150
TH15060
9A
-
2012.000
50
242.55
241.18
0.000
92.0
223
46.0
32
7.5
5.40
60.000
TH15072
Cast iron
Without flanges
72H150
TH15072
9A
-
2012.000
50
291.06
289.69
0.000
92.0
270
46.0
32
7.5
6.50
72.000
TH15084
Cast iron
Without flanges
84H150
TH15084
9A
-
2012.000
50
339.57
338.20
0.000
92.0
318
46.0
32
7.5
8.40
84.000
TH15096
Cast iron
Without flanges
96H150
TH15096
9A
-
2517.000
60
388.08
386.71
0.000
106.0
366
46.0
45
0.5
11.00
96.000
TH73120
Cast iron
Without flanges
120H150
TH73120
9A
-
2517.000
60
485.10
483.73
0.000
106.0
462
46.0
45
0.5
14.80
120.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
H 100 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
Type H Taper - Inch Timing belt pulleys for Taper-Bushings
Optibelt
13.12.2023
H 150 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
12.04.2023
SPA - V-Belt pulleys with solid hub
Sati
11.11.2022
10B-1 (15,875 x 9,65 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Sati
11.11.2022
H 300 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
L 050 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
Timing belt pulleys H 150 for taper bush for belt width 150 (1 1/2" = 38,1 ...
Haberkorn
19.07.2021
L 075 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
H 200 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
12.04.2023
10B-2 (15,875 x 9,65 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
H 075 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
12.04.2023
12B-1 (19,05 x 11,68 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表