您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VR.FP+IR-A - Three-spoke handwheels with fold-away handle
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
VR.FP
Powered by
CAD模型選擇
{elesa/general_catalogue/01/1_spoke_handwheels/vr_fp_combi/vr_fp_ir_a_asmtab.prj},{NB=Three-spoke handwheels with fold-away handle VR.200 FP+IR-A20(0)},{CODE=77631-20},{DESCRIPTION=VR.200 FP+IR-A20},{POS=0},{DIM01=198},{DIM02=20},{DIM03=57},{DIM04=26},{DIM05=40},{DIM06=30.5},{DIM07=43},{DIM08=15},{DIM09=80},{DIM10=100},{DIM11=76},{DIM12=26},{DIM13=22},{DIM14=24.8},{DIM15=6},{DIM16=300},{DIM17=16},{WEIGHT=840},{DIM18=24},{RU=76.000},{REZ=25.900},{VS=6.000},{RR=11.000},{SS=45.000},{VP=16.000},{KP=17},{GR=5.000},{KUG=172.000},{PR1=16.0},{PR2=5.0},{PR3=31.0},{R1=5.0},{R2=3.0},{R3=45},{KUT=14},{MA=10},{MB=8.159},{PPATH=vr_fp_ir_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d H7
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
l
[mm]
DIM08
l2
[mm]
DIM09
H
[mm]
DIM10
H1
[mm]
DIM11
R
[mm]
DIM12
d
[mm]
DIM13
dd
[mm]
DIM14
t
[mm]
DIM15
b
[mm]
DIM16
C
[Nm]
DIM17
L
[J]
WEIGHT
Weight
[g]
Three-spoke handwheels wi...
77531-16
VR.180 FP+IR-A16
180
16
56
24
40
31.0
43
15
80
100
68
26
22
24.8
6
280
15
825
Three-spoke handwheels wi...
77531-16-K
VR.180 FP+IR-A16-K
180
16
56
24
40
31.0
43
15
80
100
68
-
-
18.3
5
280
15
825
Three-spoke handwheels wi...
77531-18
VR.180 FP+IR-A18
180
18
56
24
40
31.0
43
15
80
100
68
26
22
24.8
6
280
15
820
Three-spoke handwheels wi...
77531-18-K
VR.180 FP+IR-A18-K
180
18
56
24
40
31.0
43
15
80
100
68
-
-
20.8
6
280
15
820
Three-spoke handwheels wi...
77631-18
VR.200 FP+IR-A18
198
18
57
26
40
30.5
43
15
80
100
76
26
22
24.8
6
300
16
850
Three-spoke handwheels wi...
77631-18-K
VR.200 FP+IR-A18-K
198
18
57
26
40
30.5
43
15
80
100
76
-
-
20.8
6
300
16
850
Three-spoke handwheels wi...
77631-20
VR.200 FP+IR-A20
198
20
57
26
40
30.5
43
15
80
100
76
26
22
24.8
6
300
16
840
Three-spoke handwheels wi...
77631-20-K
VR.200 FP+IR-A20-K
198
20
57
26
40
30.5
43
15
80
100
76
-
-
22.8
6
300
16
840
Three-spoke handwheels wi...
77731-22
VR.250 FP+IR-A22
247
22
66
30
49
38.0
44
15
90
113
98
34
27
30.3
8
405
19
1435
Three-spoke handwheels wi...
77731-22-K
VR.250 FP+IR-A22-K
247
22
66
30
49
38.0
44
15
90
113
98
-
-
24.8
6
405
19
1435
Three-spoke handwheels wi...
77731-24
VR.250 FP+IR-A24
247
24
66
30
49
38.0
44
15
90
113
98
34
27
30.3
8
405
19
1425
Three-spoke handwheels wi...
77731-24-K
VR.250 FP+IR-A24-K
247
24
66
30
49
38.0
44
15
90
113
98
-
-
27.3
8
405
19
1425
Three-spoke handwheels wi...
77831-26
VR.300 FP+IR-A26
288
26
78
32
58
47.0
56
18
90
113
113
42
34
37.3
10
800
33
2345
Three-spoke handwheels wi...
77831-26-K
VR.300 FP+IR-A26-K
288
26
78
32
58
47.0
56
18
90
113
113
-
-
29.3
8
800
33
2345
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表