您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
"THX" Thru Hard Ejector Pins
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
EJECTOR PINS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/part_ejection_components/ejector_pins/thx.prj},{NB=THX21_M-6_STANDARD_SIZE},{CN=THX21},{M=M-6},{MSIZE='M-6','M-10','M-14','M-18'},{GSIZE=STANDARD SIZE},{G=5/16},{G1N=0.313},{H=1/2},{H1N=0.500},{K=1/4},{K1N=0.250},{M6='STANDARD SIZE','.005 OVERSIZE'},{M10='STANDARD SIZE','.005 OVERSIZE'},{M14='STANDARD SIZE','.005 OVERSIZE'},{M18='STANDARD SIZE'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
G
Pin dia.
[Inch]
H
Head dia.
[Inch]
K
Head thick.
[Inch]
THX03 M-6 STANDARD SIZE
THX03
3/64
1/4
1/8
THX05 M-6 STANDARD SIZE
THX05
1/16
1/4
1/8
THX06 M-6 STANDARD SIZE
THX06
5/64
1/4
1/8
THX07 M-6 STANDARD SIZE
THX07
3/32
1/4
1/8
THX08 M-6 STANDARD SIZE
THX08
7/64
1/4
1/8
THX09 M-6 STANDARD SIZE
THX09
1/8
1/4
1/8
THX10 M-10 STANDARD SIZE
THX10
9/64
1/4
1/8
THX11 M-6 STANDARD SIZE
THX11
5/32
9/32
5/32
THX12 M-10 STANDARD SIZE
THX12
11/64
11/32
3/16
THX13 M-6 STANDARD SIZE
THX13
3/16
3/8
3/16
THX14 M-10 STANDARD SIZE
THX14
13/64
3/8
3/16
THX15 M-6 STANDARD SIZE
THX15
7/32
13/32
3/16
THX16 M-10 STANDARD SIZE
THX16
15/64
13/32
3/16
THX17 M-6 STANDARD SIZE
THX17
1/4
7/16
3/16
THX18 M-10 STANDARD SIZE
THX18
17/64
7/16
1/4
THX19 M-6 STANDARD SIZE
THX19
9/32
7/16
1/4
THX20 M-10 STANDARD SIZE
THX20
19/64
1/2
1/4
THX21 M-6 STANDARD SIZE
THX21
5/16
1/2
1/4
THX22 M-10 STANDARD SIZE
THX22
21/64
9/16
1/4
THX23 M-6 STANDARD SIZE
THX23
11/32
9/16
1/4
THX24 M-10 STANDARD SIZE
THX24
23/64
5/8
1/4
THX25 M-6 STANDARD SIZE
THX25
3/8
5/8
1/4
THX26 M-10 STANDARD SIZE
THX26
25/64
5/8
1/4
THX27 M-6 STANDARD SIZE
THX27
13/32
11/16
1/4
THX28 M-10 STANDARD SIZE
THX28
27/64
11/16
1/4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard A-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
Multiple rotary joint
Metalwork
21.07.2022
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
Core Pins - Top Quality Hotwork Die Steel - Two Hardness Ranges
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard B-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
MBA 0808 - D-M-E MoldBasics Series Mold Bases 7.875 x 7.875
D-M-E
24.05.2024
Ejector Sleeves - Conventional and Nitrided I.D.
D-M-E
24.05.2024
Hotwork Ejector Pins Shoulder Type - Shoulder Type
D-M-E
24.05.2024
UF Quick-Change U-Style Frame - MUD Quick-Change Systems
D-M-E
08.08.2017
SSU Standard Solid Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
Tapered Interlocks (Round) - (Round)
D-M-E
24.05.2024
Metric Ejector Pins JIS - JIS Standard, Straight Type Material H-13 (SKD61...
D-M-E
24.05.2024
Shoulder Leader Pins P Series - Shoulder Leader Pins
D-M-E
08.08.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表