您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TI-05 - Helical Thread Inserts - Free Running
Essentra Components
Fasteners
Thread Inserts, Tools & Kits
Thread Inserts
Helical Thread Inserts
Helical Thread Inserts - Free Running
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030100/p090825/ti-05.prj},{NB=TI-370},{PN=TI-370},{AMERSID=1073922},{APACID=-},{EMEAID=-},{SCREWTYPE=Free Running},{THREAD=1/2-13},{LENGTHPLANE1=0.500},{THREADDIASKETCH1=0.597},{PITCHHELIXSPIRAL=0.07692},{STATESWEEP2=S},{THREADSIZESKETCH=0.4284},{COLOR2=MIN},{DESCRIPTION=TI-370},{TOLERANCED4SKETC=NONE},{TOLERANCELENGTHH=NONE},{TOLERANCETHREADD=NONE},{D4SKETCH2=0.597},{LENGTHHELIXSPIRA=0.42308},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SCREWTYPE
Screw Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
LENGTHPLANE1
Length
[Inch]
TI-05
TI-05
1073855
-
-
Free Running
2-56
0.086
TI-10
TI-10
1073856
-
-
Free Running
2-56
0.129
TI-15
TI-15
1073861
-
-
Free Running
2-56
0.172
TI-80
TI-80
1073946
-
-
Free Running
4-40
0.168
TI-90
TI-90
1073952
-
-
Free Running
4-40
0.224
TI-120
TI-120
1073858
-
-
Free Running
5-40
0.250
TI-130
TI-130
1073859
-
-
Free Running
6-32
0.138
TI-140
TI-140
1073860
-
-
Free Running
6-32
0.207
TI-150
TI-150
1073862
-
-
Free Running
6-32
0.276
TI-160
TI-160
1073863
-
-
Free Running
8-32
0.164
TI-170
TI-170
1073864
-
-
Free Running
8-32
0.246
TI-180
TI-180
1073865
-
-
Free Running
8-32
0.328
TI-190
TI-190
1073866
-
-
Free Running
10-24
0.190
TI-200
TI-200
1073867
-
-
Free Running
10-24
0.285
TI-210
TI-210
1073868
-
-
Free Running
10-24
0.380
TI-250
TI-250
1073890
-
-
Free Running
1/4-20
0.250
TI-260
TI-260
1073891
-
-
Free Running
1/4-20
0.375
TI-270
TI-270
1073897
-
-
Free Running
1/4-20
0.500
TI-280
TI-280
1073898
-
-
Free Running
5/16-18
0.312
TI-290
TI-290
1073899
-
-
Free Running
5/16-18
0.469
TI-300
TI-300
1073900
-
-
Free Running
5/16-18
0.625
TI-310
TI-310
1073904
-
-
Free Running
3/8-16
0.375
TI-320
TI-320
1073912
-
-
Free Running
3/8-16
0.562
TI-330
TI-330
1073918
-
-
Free Running
3/8-16
0.750
TI-350
TI-350
1073920
-
-
Free Running
7/16-14
0.656
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AKA-1 - Lobed Hand Wheels & Knobs - Male
Essentra Components
30.07.2014
Bushings - 77B
OILES CORPORATION
15.04.2019
GGM Adapter - Female thread coupling
Parker
29.02.2024
1256 - AMECOIL SR Gewindeeinsätze Standard rostfrei
SFS Group Schweiz AG
17.06.2024
TI-05 - Helical Thread Inserts - Free Running
Reid Supply
11.02.2022
TI-2130 - Helical Thread Inserts - Free Running
Reid Supply
11.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表