您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
L 100 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentateperbussola/l_100.prj},{NB=TL10028},{MAT=Acciaio},{FLA=Con flangia},{CODE2=28L100},{CODE=TL10028},{TYPE=5F},{CFL=FL066},{BUSH=1108.000},{MB=28},{DP=84.89},{DE=84.13},{DF=91.000},{DM=0.0},{DI=65},{F=32.0},{S=22},{R=10.0},{WEIGHT=0.80},{DFX=91.000},{DIX=65.000},{Z=28.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
[mm]
TL10018
Steel
With flanges
18L100
TL10018
5F
FL058
1108.000
28
54.57
53.81
60.000
0.0
38
31.0
22
9.0
0.20
18.000
TL10019
Steel
With flanges
19L100
TL10019
5F
FL059
1108.000
28
57.61
56.84
64.000
0.0
38
31.0
22
9.0
0.30
19.000
TL10020
Steel
With flanges
20L100
TL10020
5F
FL060
1108.000
28
60.64
59.88
66.500
0.0
45
31.0
22
9.0
0.40
20.000
TL10021
Steel
With flanges
21L100
TL10021
5F
FL061
1108.000
28
63.67
62.91
70.000
0.0
45
31.0
22
9.0
0.40
21.000
TL10022
Steel
With flanges
22L100
TL10022
5F
FL062
1108.000
28
66.70
65.94
75.000
0.0
48
31.0
22
9.0
0.40
22.000
TL10023
Steel
With flanges
23L100
TL10023
5F
FL063
1108.000
28
69.73
68.97
79.000
0.0
52
32.0
22
10.0
0.50
23.000
TL10024
Steel
With flanges
24L100
TL10024
5F
FL063
1108.000
28
72.77
72.00
79.000
0.0
52
32.0
22
10.0
0.60
24.000
TL10025
Steel
With flanges
25L100
TL10025
5F
FL064
1108.000
28
75.80
75.04
82.500
0.0
54
32.0
22
10.0
0.60
25.000
TL10026
Steel
With flanges
26L100
TL10026
5F
FL065
1108.000
28
78.83
78.07
86.000
0.0
60
32.0
22
10.0
0.70
26.000
TL10027
Steel
With flanges
27L100
TL10027
5F
FL065
1108.000
28
81.86
81.10
86.000
0.0
60
32.0
22
10.0
0.80
27.000
TL10028
Steel
With flanges
28L100
TL10028
5F
FL066
1108.000
28
84.89
84.13
91.000
0.0
65
32.0
22
10.0
0.80
28.000
TL10030
Steel
With flanges
30L100
TL10030
5F
FL068
1210.000
32
90.96
90.20
97.000
0.0
71
32.0
25
7.0
0.90
30.000
TL10032
Steel
With flanges
32L100
TL10032
5F
FL070
1210.000
32
97.02
96.26
102.000
0.0
75
32.0
25
7.0
1.00
32.000
TL10036
Steel
With flanges
36L100
TL10036
5F
FL074
1610.000
42
109.15
108.39
115.000
0.0
86
32.0
25
7.0
1.40
36.000
TL10040
Steel
With flanges
40L100
TL10040
5F
FL078
1610.000
42
121.28
120.51
128.000
0.0
96
32.0
25
7.0
1.70
40.000
TL10044
Steel
With flanges
44L100
TL10044
5WF
FL081
1610.000
42
133.40
132.64
142.000
90.0
110
32.0
25
7.0
2.30
44.000
TL10048
Steel
With flanges
48L100
TL10048
5WF
FL085
1610.000
42
145.53
144.77
150.000
92.0
120
32.0
25
7.0
2.70
48.000
TL10060
Steel
Without flanges
60L100
TL10060
9W
-
1610.000
42
181.91
181.15
0.000
92.0
166
32.0
25
3.5
2.40
60.000
TL10072
Cast iron
Without flanges
72L100
TL10072
3A
-
2012.000
50
218.30
217.53
0.000
92.0
202
32.0
32
0.0
4.40
72.000
TL10084
Cast iron
Without flanges
84L100
TL10084
3A
-
2012.000
50
254.68
253.90
0.000
92.0
236
32.0
32
0.0
6.00
84.000
TL10096
Cast iron
Without flanges
96L100
TL10096
3A
-
2012.000
50
291.06
290.30
0.000
106.0
270
32.0
32
0.0
7.10
96.000
TL10120
Cast iron
Without flanges
120L100
TL10120
3A
-
2012.000
50
363.83
363.07
0.000
106.0
343
32.0
32
0.0
8.50
120.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
KLCC - Locking devices
Sati
15.12.2022
SPA - V-Belt pulleys with solid hub
Sati
11.11.2022
L 050 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
Type L Taper - Inch Timing belt pulleys for Taper-Bushings
Optibelt
21.03.2024
L 100 - 3/8” (9,525 mm) - Timing belt pulleys
Sati
11.11.2022
H 100 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
14.04.2023
H 100 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
SPA/2 - V-Belt pulleys for taper bushes
Sati
15.12.2022
L 050 - 3/8” (9,525 mm) - Timing belt pulleys
Sati
11.11.2022
ENP51_56 - Pulley For Flat Belt With Shaft? Flange Type
Yiheda 3D Electronic Gallery
09.05.2024
H 200 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
11.11.2022
H 150 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
14.04.2023
L 075 - 3/8” (9,525 mm) - Timing belt pulleys
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表