您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
with Seals-with the Cage (TLA..UU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Shell Type Needle Roller Bearings
Metric Series
Powered by
CAD模型選擇
{iko/iko_bearings/shell_type_needle_rb/metric_series/seal_with_cage_tla_uu_asmtab.prj},{NB=TLA2516UU},{STDRT=25},{ORDER=TLA2516UU},{ORDER1=TLA 2516UU},{MASS=26.0},{FW=25},{D=32},{C=16},{DA=2.50},{L=6.8},{ZEFF=22},{I=1},{RE=F},{RS=0.3},{DRR=28.0},{SDRR=26.7},{CRR=8.9},{SDTH=28.5},{TM=25.3},{CSL=2},{CR=9440},{C0R=13900},{PPATH=assemblies/seals_with_cage_tla_uu_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
CR
Basic dynamic load rating
[N]
C0R
Basic static load rating
[N]
TLA1216UU
12
TLA1216UU
11.7
12
18
16
6420
7490
TLA1416UU
14
TLA1416UU
13.3
14
20
16
7080
8840
TLA1516UU
15
TLA1516UU
14.0
15
21
16
7380
9520
TLA1616UU
16
TLA1616UU
14.8
16
22
16
7670
10200
TLA1816UU
18
TLA1816UU
16.3
18
24
16
8230
11500
TLA2016UU
20
TLA2016UU
17.8
20
26
16
8740
12900
TLA2020UU
20
TLA2020UU
22.5
20
26
20
11100
17500
TLA2216UU
22
TLA2216UU
19.4
22
28
16
9230
14300
TLA2220UU
22
TLA2220UU
25.0
22
28
20
11700
19300
TLA2516UU
25
TLA2516UU
26.0
25
32
16
9440
13900
TLA2520UU
25
TLA2520UU
33.0
25
32
20
12800
20500
TLA2820UU
28
TLA2820UU
36.5
28
35
20
13800
23500
TLA3016UU
30
TLA3016UU
30.5
30
37
16
10400
16600
TLA3020UU
30
TLA3020UU
39.0
30
37
20
14100
24500
TLA3516UU
35
TLA3516UU
35.0
35
42
16
11600
20000
TLA3520UU
35
TLA3520UU
45.0
35
42
20
15700
29600
TLA4016UU
40
TLA4016UU
39.5
40
47
16
12400
22800
TLA4020UU
40
TLA4020UU
50.5
40
47
20
16700
33700
TLA4520UU
45
TLA4520UU
56.0
45
52
20
17800
37800
TLA5026UU
50
TLA5026UU
89.0
50
58
26
28800
64100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grease retained (YT,YTL)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Shielded type ZZ
NTN Corporation
17.10.2023
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Seals-with the Cage
NSK Rolling Bearing
07.06.2024
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Medium-load Type ST-B
THK CO.,LTD.
23.05.2024
Single Lip (OS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Washer (AS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for Shell Type Needle Roller Bearings-Metric Series (IRT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Closed end-with the Cage (TAM,TLAM)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
HK,HK..ZWD,HMK,HMK..ZWD (Open-end)
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表