您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TLM-750 - Linear Pillow Blocks - Super Ball Bushing, Open
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Pillow Blocks & Flanged Bearings
Linear Pillow Blocks
Linear Pillow Blocks - Super Ball Bushing, Open
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030400/l5_d01030401/p040160/tlm-750.prj},{NB=TLM-755},{PN=TLM-755},{AMERSID=1047117},{APACID=-},{EMEAID=-},{DIAMETER=0.625},{A=2.50},{B=1.44},{C=1.75},{D=0.875},{E1=0.88},{F=0.94},{G=0.37},{J=2.125},{K=0.28},{L=1.125},{M=0.19},{BOLT=8},{DYNAMICLOAD=320},{BOLTHOLE=0.1990},{DIA=1.1250},{G1=0.439375},{BEARINGLENGTH=1.500},{S=0.23053848},{S1=0.3125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DIAMETER
Diameter
[Inch]
A
A Flange Width
[Inch]
B
B Height
[Inch]
C
C Length
[Inch]
D
D Bearing Center
[Inch]
E1
E Bearing Center
[Inch]
F
F Bearing Center
[Inch]
G
G Gap Widrh
[Inch]
J
J Hole Spacing Along Width
[Inch]
K
K Flange Thickness
[Inch]
L
L Hole Spacing Along Length
[Inch]
M
M Hole Size
[Inch]
BOLT
Bolt
ⁿ/ₐ
DYNAMICLOAD
Dynamic Load Lbs.
ⁿ/ₐ
TLM-750
TLM-750
1047116
-
-
0.500
2.00
1.13
1.50
0.687
0.69
0.75
0.31
1.688
0.25
1.000
0.16
6
180
TLM-755
TLM-755
1047117
-
-
0.625
2.50
1.44
1.75
0.875
0.88
0.94
0.37
2.125
0.28
1.125
0.19
8
320
TLM-760
TLM-760
1047118
-
-
0.750
2.75
1.56
1.88
0.937
0.94
1.00
0.43
2.375
0.31
1.250
0.19
8
470
TLM-765
TLM-765
1047119
-
-
1.000
3.25
2.00
2.63
1.187
1.19
1.25
0.56
2.875
0.38
1.750
0.22
10
780
TLM-775
TLM-775
1047120
-
-
1.500
4.75
2.94
3.75
1.750
1.75
1.88
0.75
4.125
0.50
2.500
0.28
1/4
1560
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表