您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
TMA - Trunnion mounting nut (plastic)
Helix Linear
Lead Screws
Anti-Backlash Nuts
TMA
Powered by
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/tma/tma_nut.prj},{NB=TMA-6},{DIA=6 mm},{DIAPN=6},{DIAA=6.000},{DIACODE=024},{B=0.438},{C=0.500},{D=0.060},{E=0.188},{F=0.100},{G=0.638},{H=0.438},{DL=115},{A=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Screw Dia
ⁿ/ₐ
B
Nut high
[Inch]
C
Nut length
[Inch]
D
Chamfer width
[Inch]
E
Trunnion dia.
[Inch]
F
Trunnion height
[Inch]
G
Width over pins
[Inch]
H
Nut body width
[Inch]
DL
Dynamic load
[lbs.]
TMA-1/8
TMA-1/8
1/8 Inh
0.220
0.250
0.030
0.125
0.050
0.320
0.220
35
TMA-4
TMA-4
4 mm
0.220
0.250
0.030
0.125
0.050
0.320
0.220
35
TMA-0.187
TMA-0.187
0.187 Inch
0.300
0.350
0.040
0.157
0.075
0.450
0.300
55
TMA-5
TMA-5
5 mm
0.300
0.350
0.040
0.157
0.075
0.450
0.300
55
TMA-1/4
TMA-1/4
1/4 Inch
0.438
0.500
0.060
0.188
0.100
0.638
0.438
115
TMA-6
TMA-6
6 mm
0.438
0.500
0.060
0.188
0.100
0.638
0.438
115
TMA-0.312
TMA-0.312
0.312 Inch
0.438
0.500
0.060
0.188
0.100
0.638
0.438
120
TMA-8
TMA-8
8 mm
0.438
0.500
0.060
0.188
0.100
0.638
0.438
120
TMA-3/8
TMA-3/8
3/8 Inch
0.563
0.625
0.080
0.225
0.150
0.863
0.563
125
TMA-10
TMA-10
10 mm
0.563
0.625
0.080
0.225
0.150
0.863
0.563
125
TMA-1/2
TMA-1/2
1/2 Inch
0.688
0.625
0.100
0.275
0.188
1.063
0.688
200
TMA-12
TMA-12
12 mm
0.688
0.625
0.100
0.275
0.188
1.063
0.688
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZA16F_G - Nut for 30 degree trapezoidal lead screw - flange type - compact ...
HEFA
14.06.2024
MLSA - Miniature Lead Screw Assemblies - Lead Screws and ACME Screws
Helix Linear
16.01.2023
SNA - Sleeve nut
Helix Linear
20.10.2021
Twin Lead Screw Assemblies - Lead Screws and ACME Screws
Helix Linear
17.08.2022
CM2_CM-T - Trunnion
SMC
24.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表