您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
TPE 4-times flanges - HoKa TPE Flexible connector 4-times curled, with flanges both sides
Hoka
Flexible connector
Powered by
CAD模型選擇
{hoka/manschetten/manschette_tpe_4_fach_mit_flansch_asmtab.prj},{NB=TPE 4-fach PP Basis weich, Innendurchmesser = 700 - 10007100(LOD=M-300)},{CNSORDERNO=10007100},{CNSPRICE=718.60},{CNSMASSEXACT=0},{DA=700},{L=180},{S=2.5},{W=4},{MCODE=3.mantpe:4.0700.fl},{ART=HoKa TPE weich Manschette 4-fach gewellt 150 mm breit mit beidseitig PP Flansch Ø 700 mm auf PP Basis},{ARTE=HoKa TPE flexible connector soft-PP 4-fold curled Ø 700 mm 150 mm including PP flanges},{ARTF=HoKa TPE Manchette PP souple 4-fois ondulé Ø 700 mm largeur 150 mm avec PP brides},{CNSMAT=PP Basis weich},{FAR=schwarz},{MATF=PP},{FARBF=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
MATF
Flange material
ⁿ/ₐ
FARBF
Color flange
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
W
Wave
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
TPE 4-times PP Basis weic...
10004871
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
160
215
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10008114
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
180
215
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005213
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
200
215
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005274
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
225
215
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005587
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
250
215
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005643
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
280
215
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006020
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
315
215
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006022
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
355
215
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006364
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
400
215
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006440
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
450
180
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006805
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
500
180
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006807
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
600
180
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10007252
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
700
180
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10007334
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
800
180
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10000409
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
900
180
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10000411
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
1000
180
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10009260
HoKa flexible connector s...
0
PP base soft
black
PVC
RAL 7011
1250
180
2.5
4
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 4-times PP Basis weic...
10000843
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
160
215
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015363
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
180
215
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015365
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
200
215
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015695
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
225
215
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015697
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
250
215
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015979
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
280
215
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10016045
HoKa TPE flexible connect...
2
PP base soft
black
PE
black
315
215
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10001594
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
355
215
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
21.12.2023
Moulded 45° bend - HoKa Bend with sockets 45°
Hoka
02.01.2024
Flange socket - HoKa Flange with sockets
Hoka
21.12.2023
Blindflange - HoKa blindflange
Hoka
21.12.2023
TPE 6-times flanges - HoKa TPE Flexible connector 6-times curled, with flan...
Hoka
02.01.2024
PVC 4-times flanges - HoKa PVC Flexible connector 4-times curled, with flan...
Funken
02.01.2024
Flange - HoKa Flange without sockets
Hoka
21.12.2023
EPDM gasket - HoKa EPDM gasket
Hoka
02.01.2024
PVC 4-times flanges - HoKa PVC Flexible connector 4-times curled, with flan...
Hoka
02.01.2024
TPE 4-times flanges - HoKa TPE Flexible connector 4-times curled, with flan...
Funken
02.01.2024
TPE 4-times sockets - HoKa TPE Flexible connector 4-times curled, with sock...
Hoka
02.01.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
PVC 4-times - HoKa Flexible connector 4-times curled and brackets
Hoka
21.12.2023
Model 58419V - Butterfly valve with locating holes and handweel gear reduce...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表