您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Roto Variseal® - Rotary seals, single acting sealing element from Turcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Turcon® Roto Variseal®
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/turcon_roto_variseal/turcon_roto_variseal_asmtab.prj},{NB=TVM300900-T01(010)},{IDNR=MIN},{PARTNO=TVM300900},{DN=90},{D1=100.5},{L1=7.1},{D2=107.5},{NUT=0},{DRUCK=1},{HC=0},{MC=T01},{OM=Federstahl AISI 301},{L2=1.80 +0/-0.20},{SNO=3},{PPATH=turcon_roto_variseal_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
DN
Shaft diameter f8/h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width
ⁿ/ₐ
R1
Radius
[mm]
S
Radial Clearance
[mm]
OM
Spring material
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
TVM100050-T01S
TVM100050
5
10.0
3.6
0.380
0.250
Spring material AISI 301
Standard Range
TVM100060-T01S
TVM100060
6
11.0
3.6
0.380
0.250
Spring material AISI 301
Standard Range
TVM100080-T01S
TVM100080
8
13.0
3.6
0.380
0.250
Spring material AISI 301
Standard Range
TVM100100-T01S
TVM100100
10
15.0
3.6
0.380
0.250
Spring material AISI 301
Standard Range
TVM100120-T01S
TVM100120
12
17.0
3.6
0.380
0.250
Spring material AISI 301
Standard Range
TVM100140-T01S
TVM100140
14
19.0
3.6
0.380
0.250
Spring material AISI 301
Standard Range
TVM100150-T01S
TVM100150
15
20.0
3.6
0.380
0.250
Spring material AISI 301
Standard Range
TVM100160-T01S
TVM100160
16
21.0
3.6
0.380
0.250
Spring material AISI 301
Standard Range
TVM100180-T01S
TVM100180
18
23.0
3.6
0.380
0.250
Spring material AISI 301
Standard Range
TVM200200-T01S
TVM200200
20
27.0
4.8
0.380
0.350
Spring material AISI 301
Standard Range
TVM200220-T01S
TVM200220
22
29.0
4.8
0.380
0.350
Spring material AISI 301
Standard Range
TVM200250-T01S
TVM200250
25
32.0
4.8
0.380
0.350
Spring material AISI 301
Standard Range
TVM200280-T01S
TVM200280
28
35.0
4.8
0.380
0.350
Spring material AISI 301
Standard Range
TVM200300-T01S
TVM200300
30
37.0
4.8
0.380
0.350
Spring material AISI 301
Standard Range
TVM200320-T01S
TVM200320
32
39.0
4.8
0.380
0.350
Spring material AISI 301
Standard Range
TVM200350-T01S
TVM200350
35
42.0
4.8
0.380
0.350
Spring material AISI 301
Standard Range
TVM200360-T01S
TVM200360
36
43.0
4.8
0.380
0.350
Spring material AISI 301
Standard Range
TVM300400-T01S
TVM300400
40
50.5
7.1
0.380
0.500
Spring material AISI 301
Standard Range
TVM300420-T01S
TVM300420
42
52.5
7.1
0.380
0.500
Spring material AISI 301
Standard Range
TVM300450-T01S
TVM300450
45
55.5
7.1
0.380
0.500
Spring material AISI 301
Standard Range
TVM300480-T01S
TVM300480
48
58.5
7.1
0.380
0.500
Spring material AISI 301
Standard Range
TVM300500-T01S
TVM300500
50
60.5
7.1
0.380
0.500
Spring material AISI 301
Standard Range
TVM300520-T01S
TVM300520
52
62.5
7.1
0.380
0.500
Spring material AISI 301
Standard Range
TVM300550-T01S
TVM300550
55
65.5
7.1
0.380
0.500
Spring material AISI 301
Standard Range
TVM300560-T01S
TVM300560
56
66.5
7.1
0.380
0.500
Spring material AISI 301
Standard Range
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表