您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
TPSWS - Two-Piece Spherical Washers Inch
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
TPSWS
TPSWS
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/washers/tpsws/tpsws/tpsws_asmtab.prj},{NB=Two-Piece Spherical Washer TPSWS-1.19-ST},{PARTNUMBER=TPSWS-1.19-ST},{ITEMID=L03-2289},{MAT=ST - Steel},{FBS=1/2},{FBS1=0.500},{D1=1.19},{D2=0.53},{H=0.31},{D3=0.56},{WEIGHT=0.0000},{CTN=7318220000},{ROHS=YES},{INFOWINCO=Product details},{VER=2},{PPATH=tpsws_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
FBS
Fits Bolt Size
ⁿ/ₐ
D1
[Inch]
D2
[Inch]
H
[Inch]
D3
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two-Piece Spherical Washe...
TPSWS-0.63-ST
1/4
0.63
0.28
0.19
0.31
0.0000
7318220000
YES
Two-Piece Spherical Washe...
TPSWS-0.81-ST
5/16
0.81
0.34
0.25
0.38
0.0000
7318220000
YES
Two-Piece Spherical Washe...
TPSWS-0.94-ST
3/8
0.94
0.41
0.25
0.44
0.0000
7318220000
YES
Two-Piece Spherical Washe...
TPSWS-1.19-ST
1/2
1.19
0.53
0.31
0.56
0.0000
7318220000
YES
Two-Piece Spherical Washe...
TPSWS-1.38-ST
5/8
1.38
0.66
0.31
0.69
0.0000
7318220000
YES
Two-Piece Spherical Washe...
TPSWS-1.63-ST
3/4
1.63
0.78
0.38
0.81
0.0000
7318220000
YES
Two-Piece Spherical Washe...
TPSWS-1.88-ST
7/8
1.88
0.94
0.38
0.97
0.0000
7318220000
YES
Two-Piece Spherical Washe...
TPSWS-2.00-ST
1
2.00
1.06
0.50
1.13
0.0000
7318220000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
05000661000 - Bumpers, protective cap (without screw), rubber
SToxxparts
31.05.2022
SPW-1 - Spherical Washers
Essentra Components
29.07.2014
MAE-SK-SSP-SW - Protective Caps for Quick Clamps, Material Neoprene black
MÄDLER
10.04.2024
BL08 - Washer-threaded hole type
HEFA
14.06.2024
P310 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH DOUBLE FEMALE THREAD
Boteco
17.11.2021
GN 352 - Buffers, Type E, with female thread
Ganter
19.06.2024
B5M - Thrust Bearings - Carbon Steel
WMBerg
06.06.2023
GN 6343 - ELESA-Washers
Elesa
24.06.2024
GN 452 - Stainless Steel-Buffers with internal thread, Type E
Ganter
19.06.2024
02090 - Locating feet
norelem
30.05.2024
GN 36.1 - Foot plates without central fastening hole, Type A, without rubbe...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表