您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
XH 200 - 7/8” (22,225 mm) - Timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentateperbussola/xh_200.prj},{NB=TXH2030},{MAT=Ghisa},{FLA=Con flangia},{CODE2=30XH200},{CODE=TXH2030},{TYPE=4WF},{CFL=FL167},{BUSH=2517},{MB=60},{DP=212.23},{DE=209.44},{DF=227},{DM=120.0},{DI=180},{F=64.0},{S=45},{R=9.5},{DFX=227.000},{DIX=180.000},{Z=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
Z
Number of teeth
[mm]
TXH2018
Cast iron
With flanges
18XH200
TXH2018
5F
FL155
2517
60
127.34
124.55
140
0.0
95
64.0
45
19.0
18.000
TXH2020
Cast iron
With flanges
20XH200
TXH2020
5F
FL157
2517
60
141.49
138.69
155
0.0
110
64.0
45
19.0
20.000
TXH2022
Cast iron
With flanges
22XH200
TXH2022
5F
FL159
2517
60
155.64
152.84
170
0.0
120
64.0
45
19.0
22.000
TXH2024
Cast iron
With flanges
24XH200
TXH2024
5F
FL161
2517
60
169.79
166.99
184
0.0
135
64.0
45
19.0
24.000
TXH2026
Cast iron
With flanges
26XH200
TXH2026
5F
FL163
2517
60
183.94
181.14
198
0.0
150
64.0
45
19.0
26.000
TXH2028
Cast iron
With flanges
28XH200
TXH2028
4WF
FL165
2517
60
198.08
195.29
212
120.0
165
64.0
45
9.5
28.000
TXH2030
Cast iron
With flanges
30XH200
TXH2030
4WF
FL167
2517
60
212.23
209.44
227
120.0
180
64.0
45
9.5
30.000
TXH2032
Cast iron
With flanges
32XH200
TXH2032
4WF
FL169
2517
60
226.38
223.59
240
120.0
195
64.0
45
9.5
32.000
TXH2040
Cast iron
With flanges
40XH200
TXH2040
4WF
FL177
3020
75
282.98
280.18
297
160.0
245
64.0
51
9.5
40.000
TXH2048
Cast iron
Without flanges
48XH200
TXH2048
9W
-
3020
75
339.57
336.78
0
160.0
300
64.0
51
6.5
48.000
TXH2060
Cast iron
Without flanges
60XH200
TXH2060
7A
-
3535
90
424.47
421.67
0
190.0
385
64.0
89
12.5
60.000
TXH2072
Cast iron
Without flanges
72XH200
TXH2072
7A
-
3535
90
509.40
506.56
0
190.0
470
64.0
89
12.5
72.000
TXH2084
Cast iron
Without flanges
84XH200
TXH2084
7A
-
3535
90
594.25
591.46
0
190.0
555
64.0
89
12.5
84.000
TXH2096
Cast iron
Without flanges
96XH200
TXH2096
7A
-
3535
90
679.15
676.35
0
190.0
640
64.0
89
12.5
96.000
TXH2120
Cast iron
Without flanges
120XH200
TXH2120
7A
-
3535
90
848.93
846.14
0
190.0
810
64.0
89
12.5
120.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表