您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPZ-2 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPZ
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spz/v_belts_pulleys_for_tl_spz_2.prj},{NB=TZ020125},{DESCRIPTION=SPZ 125 02},{CNSORDERNO=TZ020125},{GROOVE=2},{DP=125},{DE=129},{TYPE=8},{TAPERBUSH=1610},{HM=42},{DM=0},{DI=96},{E=0},{F=28},{L=25},{R=0.0},{S=3.0},{KG=1.66},{TYPE1=SPZ}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TZ020050
*SPZ 50 02
TZ020050
2
50
54
8
1008
25
0
26
0
50
25
0.0
25.0
0.46
TZ020056
*SPZ 56 02
TZ020056
2
56
60
8
1008
25
0
32
0
49
22
0.0
27.0
0.57
TZ020060
SPZ 60 02
TZ020060
2
60
64
8
1108
28
0
36
0
49
22
0.0
27.0
0.60
TZ020063
SPZ 63 02
TZ020063
2
63
67
8
1108
28
0
40
0
28
22
0.0
6.0
0.30
TZ020067
SPZ 67 02
TZ020067
2
67
71
8
1108
28
0
42
0
28
22
0.0
6.0
0.35
TZ020071
SPZ 71 02
TZ020071
2
71
75
8
1108
28
0
42
0
28
22
0.0
6.0
0.44
TZ020075
SPZ 75 02
TZ020075
2
75
79
8
1210
32
0
51
0
28
25
0.0
3.0
0.40
TZ020080
SPZ 80 02
TZ020080
2
80
84
8
1210
32
0
51
0
28
25
0.0
3.0
0.50
TZ020085
SPZ 85 02
TZ020085
2
85
89
8
1610
42
0
60
0
28
25
0.0
3.0
0.51
TZ020090
SPZ 90 02
TZ020090
2
90
94
8
1610
42
0
61
0
28
25
0.0
3.0
0.62
TZ020095
SPZ 95 02
TZ020095
2
95
99
8
1610
42
0
66
0
28
25
0.0
3.0
0.75
TZ020100
SPZ 100 02
TZ020100
2
100
104
8
1610
42
0
71
0
28
25
0.0
3.0
0.90
TZ020106
SPZ 106 02
TZ020106
2
106
110
8
1610
42
0
76
0
28
25
0.0
3.0
1.06
TZ020112
SPZ 112 02
TZ020112
2
112
116
8
1610
42
0
83
0
28
25
0.0
3.0
1.23
TZ020118
SPZ 118 02
TZ020118
2
118
122
8
1610
42
0
90
0
28
25
0.0
3.0
1.43
TZ020125
SPZ 125 02
TZ020125
2
125
129
8
1610
42
0
96
0
28
25
0.0
3.0
1.66
TZ020132
SPZ 132 02
TZ020132
2
132
136
8
1610
42
0
103
0
28
25
0.0
3.0
1.93
TZ020140
SPZ 140 02
TZ020140
2
140
144
8
1610
42
0
111
0
28
25
0.0
3.0
2.20
TZ020150
SPZ 150 02
TZ020150
2
150
154
1
2012
50
112
0
0
28
32
4.0
0.0
2.75
TZ020160
SPZ 160 02
TZ020160
2
160
164
1
2012
50
112
0
0
28
32
4.0
0.0
3.20
TZ020170
SPZ 170 02
TZ020170
2
170
174
1
2012
50
112
0
0
28
32
4.0
0.0
3.75
TZ020180
SPZ 180 02
TZ020180
2
180
184
7
2012
50
112
152
10
28
32
4.0
0.0
3.23
TZ020190
SPZ 190 02
TZ020190
2
190
194
7
2012
50
112
162
10
28
32
4.0
0.0
3.47
TZ020200
SPZ 200 02
TZ020200
2
200
204
4
2012
50
112
171
0
28
32
4.0
0.0
3.50
TZ020224
SPZ 224 02
TZ020224
2
224
228
4
2012
50
112
195
0
28
32
4.0
0.0
3.87
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V-belt pulleys for taper bush SPZ-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 1210 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 1108 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Duplex sprockets 32B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Taper bushes 2102 - Taper bushes
BEA Ingranaggi
06.07.2020
Section SPZ/10 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
V-belt pulleys for taper bush SPB-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表