您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T3882-1995-uk-h - 滚动轴承 外球面球轴承和偏心套外形尺寸
Chinese Manufacturers
新疆滚动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xjb/gb3882-1995-uk-h.prj},{NB=UK307+H2307 GB/T3882-1995},{IDNR=},{S=3},{T=UK307+H2307},{DZ=35.000},{DD=80.000},{D0=30.000},{B3=43.000},{B=34.000},{BMIN=26},{BMAX=34},{C=28.000},{CMIN=21},{CMAX=28},{CA=6.200},{CB=3.000},{ZC=307},{JDT=2307},{B2=9.000},{B1=43.000},{JDCT=2307},{SJLM=07},{SJDQ=07},{P=1.500},{B5=7.000},{DD1=37.830},{A=13.000},{F=2.000},{B6=13.000},{KD1=44.000},{KD2=52.000},{KBB=8.000},{KB=5.000},{KH=2.000},{MD3=35.000},{MD4=44.000},{MD5=57.000},{MF1=6.000},{MM=32.500},{MF=5.000},{MB7=1.250},{MB2=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
S
[mm]
T
[mm]
DZ
[mm]
DD
[mm]
D0
[mm]
B3
[mm]
B
[mm]
BMIN
[mm]
BMAX
[mm]
C
[mm]
CMIN
[mm]
CMAX
[mm]
CA
[mm]
CB
[mm]
ZC
[mm]
JDT
[mm]
UK205+H2305 GB/T3882-1995
2
UK205+H2305
25.000
52.000
20.000
35.000
27.000
15
27
17.000
15
17
3.900
2.500
205
2305
UK206+H2306 GB/T3882-1995
2
UK206+H2306
30.000
62.000
25.000
38.000
30.000
16
30
19.000
16
19
5.000
2.500
206
2306
UK207+H2307 GB/T3882-1995
2
UK207+H2307
35.000
72.000
30.000
43.000
34.000
17
34
20.000
17
20
5.700
3.000
207
2307
UK208+H2308 GB/T3882-1995
2
UK208+H2308
40.000
80.000
35.000
46.000
36.000
18
36
22.000
18
22
6.200
3.000
208
2308
UK209+H2309 GB/T3882-1995
2
UK209+H2309
45.000
85.000
40.000
50.000
39.000
19
39
22.000
19
22
6.400
3.000
209
2309
UK210+H2310 GB/T3882-1995
2
UK210+H2310
50.000
90.000
45.000
55.000
43.000
20
43
24.000
20
24
6.500
3.500
210
2310
UK211+H2311 GB/T3882-1995
2
UK211+H2311
55.000
100.000
50.000
59.000
47.000
21
47
25.000
21
25
7.000
3.500
211
2311
UK212+H2312 GB/T3882-1995
2
UK212+H2312
60.000
110.000
55.000
62.000
49.000
22
49
27.000
22
27
7.600
4.000
212
2312
UK213+H2313 GB/T3882-1995
2
UK213+H2313
65.000
120.000
60.000
65.000
51.000
23
51
32.000
23
32
8.500
4.000
213
2313
UK215+H2315 GB/T3882-1995
2
UK215+H2315
75.000
130.000
65.000
73.000
58.000
25
58
34.000
25
34
9.200
4.000
215
2315
UK216+H2316 GB/T3882-1995
2
UK216+H2316
80.000
140.000
70.000
78.000
61.000
26
61
35.000
26
35
9.500
4.500
216
2316
UK217+H2317 GB/T3882-1995
2
UK217+H2317
85.000
150.000
75.000
82.000
64.000
28
64
36.000
28
36
10.200
4.500
217
2317
UK218+H2318 GB/T3882-1995
2
UK218+H2318
90.000
160.000
80.000
86.000
68.000
30
68
38.000
30
38
11.200
5.000
218
2318
UK305+H2305 GB/T3882-1995
3
UK305+H2305
25.000
62.000
20.000
35.000
27.000
21
27
24.000
17
24
5.400
3.000
305
2305
UK306+H2306 GB/T3882-1995
3
UK306+H2306
30.000
72.000
25.000
38.000
30.000
23
30
26.000
19
26
5.700
3.000
306
2306
UK307+H2307 GB/T3882-1995
3
UK307+H2307
35.000
80.000
30.000
43.000
34.000
26
34
28.000
21
28
6.200
3.000
307
2307
UK308+H2308 GB/T3882-1995
3
UK308+H2308
40.000
90.000
35.000
46.000
36.000
26
36
30.000
23
30
7.000
3.500
308
2308
UK309+H2309 GB/T3882-1995
3
UK309+H2309
45.000
100.000
40.000
50.000
39.000
28
39
33.000
25
33
7.800
3.500
309
2309
UK310+H2310 GB/T3882-1995
3
UK310+H2310
50.000
110.000
45.000
55.000
43.000
30
43
35.000
27
35
8.500
4.000
310
2310
UK311+H2311 GB/T3882-1995
3
UK311+H2311
55.000
120.000
50.000
59.000
47.000
33
47
37.000
29
37
9.200
4.000
311
2311
UK312+H2312 GB/T3882-1995
3
UK312+H2312
60.000
130.000
55.000
62.000
49.000
34
49
39.000
31
39
9.800
4.000
312
2312
UK313+H2313 GB/T3882-1995
3
UK313+H2313
65.000
140.000
60.000
65.000
51.000
36
51
41.000
33
41
10.500
4.000
313
2313
UK315+H2315 GB/T3882-1995
3
UK315+H2315
75.000
160.000
65.000
73.000
58.000
40
58
46.000
37
46
11.800
4.500
315
2315
UK316+H2316 GB/T3882-1995
3
UK316+H2316
80.000
170.000
70.000
78.000
61.000
42
61
48.000
39
48
12.500
5.000
316
2316
UK317+H2317 GB/T3882-1995
3
UK317+H2317
85.000
180.000
75.000
82.000
64.000
45
64
50.000
41
50
13.100
5.000
317
2317
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BBY_006 - Y-bearings
SKF
12.01.2024
QB82853.2 - QB82853.2
Chinese Manufacturers
21.05.2014
GB1-24 - 4 deal with contact in the center
Chinese Manufacturers
21.05.2014
GB/T17880.3-99 - 小沉头铆螺母
Chinese Manufacturers
21.05.2014
LGBS - Lifter Guide Bushings
Chinese Manufacturers
21.05.2014
LGB - Guide Bushings
Chinese Manufacturers
21.05.2014
GB/T17880.4-99 - 120°小沉头铆螺母
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
GB 5790-86 B - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
GB 5281-85 - 内六角圆柱头轴肩螺钉
Chinese Manufacturers
21.05.2014
GB2674-2004 - 内六角花形半沉头螺钉
Chinese Manufacturers
21.05.2014
C20 A-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Z13A - Locking assemblies, type Z13A
Chinese Manufacturers
21.05.2014
3V210-06 - 3V210-06
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表