您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 808.3 - Universal joint shafts with needle bearing, with longitudinal compensation, with keyway
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joint shafts
GN 808.3
GN 808.3 K
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/kreuzgelenkwellen/gn808_3/gn808_3_k/gn_808_3_ass.prj},{NB=Kreuzgelenkwelle mit Nadellager GN 808.3-32-K16-380-210 (0)},{PARTNUMBER=GN 808.3-32-K16-380-210},{NORMNR=GN 808.3},{PPATH=gn_808_3_asmtpl.prj},{WKL=0},{WKL2=0},{WKR=0},{WKR2=0},{L2=0},{D1=32},{S=16},{L1=380},{D2=16},{D3=32},{L2A=210},{L3=40},{L5=68},{T=16},{WEIGHT=1.6400},{CTN=84831050},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
Bore H7
[mm]
D3
[mm]
L3
Guide length
[mm]
L5
[mm]
T
max. assembly length of the shaft
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint shaft wit...
GN 808.3-22-K10-140-30
22
140
10
22
30
48
12
0.3200
84831050
YES
Universal joint shaft wit...
GN 808.3-22-K10-160-40
22
160
10
22
30
48
12
0.3600
84831050
YES
Universal joint shaft wit...
GN 808.3-22-K10-180-60
22
180
10
22
30
48
12
0.3950
84831050
YES
Universal joint shaft wit...
GN 808.3-22-K10-230-100
22
230
10
22
30
48
12
0.5000
84831050
YES
Universal joint shaft wit...
GN 808.3-25-K12-160-30
25
160
12
26
40
56
13
0.5000
84831050
YES
Universal joint shaft wit...
GN 808.3-25-K12-180-45
25
180
12
26
40
56
13
0.5630
84831050
YES
Universal joint shaft wit...
GN 808.3-25-K12-200-70
25
200
12
26
40
56
13
0.5100
84831050
YES
Universal joint shaft wit...
GN 808.3-25-K12-250-105
25
250
12
26
40
56
13
0.7550
84831050
YES
Universal joint shaft wit...
GN 808.3-25-K12-300-150
25
300
12
26
40
56
13
0.9000
84831050
YES
Universal joint shaft wit...
GN 808.3-28-K14-170-30
28
170
14
29
40
60
13
0.6270
84831050
YES
Universal joint shaft wit...
GN 808.3-28-K14-200-60
28
200
14
29
40
60
13
0.7300
84831050
YES
Universal joint shaft wit...
GN 808.3-28-K14-220-80
28
220
14
29
40
60
13
0.8040
84831050
YES
Universal joint shaft wit...
GN 808.3-28-K14-280-140
28
280
14
29
40
60
13
0.9720
84831050
YES
Universal joint shaft wit...
GN 808.3-28-K14-350-200
28
350
14
29
40
60
13
1.1400
84831050
YES
Universal joint shaft wit...
GN 808.3-28-K14-400-250
28
400
14
29
40
60
13
1.3300
84831050
YES
Universal joint shaft wit...
GN 808.3-32-K16-190-30
32
190
16
32
40
68
16
0.9100
84831050
YES
Universal joint shaft wit...
GN 808.3-32-K16-210-40
32
210
16
32
40
68
16
0.9800
84831050
YES
Universal joint shaft wit...
GN 808.3-32-K16-240-80
32
240
16
32
40
68
16
1.1060
84831050
YES
Universal joint shaft wit...
GN 808.3-32-K16-275-115
32
275
16
32
40
68
16
1.2500
84831050
YES
Universal joint shaft wit...
GN 808.3-32-K16-380-210
32
380
16
32
40
68
16
1.6400
84831050
YES
Universal joint shaft wit...
GN 808.3-32-K16-400-230
32
400
16
32
40
68
16
1.7430
84831050
YES
Universal joint shaft wit...
GN 808.3-36-K18-230-50
36
230
18
37
40
74
17
1.3550
84831050
YES
Universal joint shaft wit...
GN 808.3-36-K18-270-100
36
270
18
37
40
74
17
1.5750
84831050
YES
Universal joint shaft wit...
GN 808.3-36-K18-290-110
36
290
18
37
40
74
17
0.0000
84831050
YES
Universal joint shaft wit...
GN 808.3-36-K18-400-220
36
400
18
37
40
74
17
2.2410
84831050
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 808.2 - Universal joint shafts with friction bearing, with longitudinal ...
Ganter
19.06.2024
GN 808.3 - Universal joint shafts with needle bearing, with longitudinal co...
Elesa+Ganter
21.06.2024
GN 808.3 - Universal joint shafts with needle bearing, with longitudinal co...
JW Winco
25.06.2024
GN 808.2 - Universal joint shafts with friction bearing, with longitudinal ...
Elesa+Ganter
21.06.2024
23412 - Cardan shfts teleskopic
norelem
26.06.2024
Modèle 31-2045 - Joint de cardan à compensation longitudinale, à roulement ...
EMILE MAURIN - Eléments Standard Mécaniques
09.07.2021
DIN 808 - Stainless Steel-Universal joints with friction bearing, Form EG s...
Ganter
19.06.2024
GN 3971 - Bevel Gear Boxes, Housing Aluminum, Type L, Angular gear 90°
Ganter
19.06.2024
MAE-AZB-PRWG-PWN-EW - Slip Shafts with Joints with Needle-Roller Bearings P...
MÄDLER
26.04.2024
GN 300 - Adjustable hand levers with thread
Ganter
19.06.2024
GN 808.2 - Universal joint shafts with friction bearing, with longitudinal ...
JW Winco
25.06.2024
CT - Telescopic universal joint – Standard load
HPC
17.02.2022
GN808.2 - Universal joint shafts with friction bearing, with longitudinal c...
Berger Tools
25.05.2023
GN 808.1 - Gaiters, Type E, for single joints
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表