您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 808 - Universal joints with needle bearing, Type EW, single, with bore
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joints
DIN 808
DIN 808 EW
DIN 808 EW B
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/universal_joints/din808/din808_ew/din808_ew_b/din_808_ew_ass.prj},{NB=Kreuzgelenke mit Nadellager DIN 808-36-B18-74-EW},{PARTNUMBER=DIN 808-36-B18-74-EW},{ITEMID=18MZA5},{PPATH=din_808_ew8.prj},{WKL=0},{WKR=0},{D1=36},{D2=B18},{S=18},{L1=74},{L3=37.0},{L4=40},{T=17},{R=6},{R2=7},{WEIGHT=0.3780},{CTN=8483105000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
D2
Bore
ⁿ/ₐ
L1
Length
[mm]
L3
Length
[mm]
T
Deep
[min]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint with need...
DIN 808-22-B10-48-EW
22
B10
48
24.0
12
0.0950
8483105000
YES
Universal joint with need...
DIN 808-22-B12-62-EW
22
B12
62
31.0
18
0.1180
8483105000
YES
Universal joint with need...
DIN 808-25-B12-56-EW
25
B12
56
28.0
13
0.1450
8483105000
YES
Universal joint with need...
DIN 808-25-B16-74-EW
25
B16
74
37.0
21
0.1650
8483105000
YES
Universal joint with need...
DIN 808-28-B14-60-EW
28
B14
60
30.0
13
0.1830
8483105000
YES
Universal joint with need...
DIN 808-32-B16-68-EW
32
B16
68
34.0
16
0.2840
8483105000
YES
Universal joint with need...
DIN 808-32-B20-86-EW
32
B20
86
43.0
24
0.3200
8483105000
YES
Universal joint with need...
DIN 808-36-B18-74-EW
36
B18
74
37.0
17
0.3780
8483105000
YES
Universal joint with need...
DIN 808-42-B20-82-EW
42
B20
82
41.0
18
0.4500
8483105000
YES
Universal joint with need...
DIN 808-42-B25-108-EW
42
B25
108
54.0
31
0.7180
8483105000
YES
Universal joint with need...
DIN 808-45-B22-95-EW
45
B22
95
47.5
22
0.7710
8483105000
YES
Universal joint with need...
DIN 808-50-B25-108-EW
50
B25
108
54.0
26
1.0950
8483105000
YES
Universal joint with need...
DIN 808-50-B30-132-EW
50
B30
132
66.0
38
1.2340
8483105000
YES
Universal joint with need...
DIN 808-58-B30-122-EW
58
B30
122
61.0
29
1.6530
8483105000
YES
Universal joint with need...
DIN 808-58-B32-130-EW
58
B32
130
65.0
33
1.7230
8483105000
YES
Universal joint with need...
DIN 808-70-B35-140-EW
70
B35
140
70.0
35
2.7500
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表